Publish your products
AXOR Edge bath m. floor st USA chr
AXOR

AXOR Edge bath m. floor st USA chr

AXOR Edge Single lever bath mixer floor-standing
Specification
  • Surfaces: - 46440331 Polished Black Chrome - 46440001 Chrome - 46440301 Polished Red Gold - 46440991 Polished Gold Optic Specification: • 2 functions • projection: 255 mm • spray type mixer: normal spray • spray type hand shower: Stream, IntenseRain • maximum flow rate at 3 bar: 22 l/min • flow rate for bath spout at 3 bar: 22 l/min • flow rate of hand shower at 3 bar: 5 l/min • ceramic cartridge • temperature limitation adjustable • diverter with automatic resetting • non-return valve • suitable for continous flow water heaters • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
Technical specification
  • Unique ref.46440001
  • Product familyAXOR Edge
  • Product groupBath mixers
  • TypeObject (single object)
  • Date of publishing2022-11-29
  • Edition number1
  • Height (mm)900
  • Width (mm)155
  • Depth (mm)335
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)15
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationValve
  • ETIM CodeEC010862
  • ETIM NameBath mixing tap
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit