Publish your products
AXOR Edge bath mix.freest.diamond cut chr.
AXOR Edge bath mix.freest.diamond cut chr.
    AXOR

    AXOR Edge bath mix.freest.diamond cut chr.

    AXOR Edge Single lever bath mixer floor-standing - diamond cut
    Specification
    • Surfaces: - 46441020 Polished Chrome - 46441830 Polished Nickel - 46441930 Polished Brass - 46441000 Chrome - 46441130 Polished Bronze - 46441300 Polished Red Gold - 46441330 Polished Black Chrome - 46441990 Polished Gold Optic Specification: • consists of: single lever bath mixer floor standing, baton hand shower, shower hose, shower holder • 2 functions • projection: 255 mm • spray type mixer: normal spray • spray type hand shower: Rain, Mono • maximum flow rate at 3 bar: 23 l/min • flow rate for bath spout at 3 bar: 23 l/min • flow rate of hand shower at 3 bar: 13 l/min • ceramic cartridge • temperature limitation adjustable • diverter with automatic resetting • non-return valve • suitable for continous flow water heaters • connection dimension: DN15 • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
    Technical specification
    • Unique ref.46441000
    • Product familyAXOR Edge
    • Product groupBath mixers
    • TypeObject (single object)
    • Date of publishing2019-04-01
    • Edition number1
    • Height (mm)920
    • Width (mm)179
    • Depth (mm)338
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)15
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit