Publish your products
AXOR Edge porter unit struc CN chr
AXOR Edge porter unit struc CN chr
    AXOR

    AXOR Edge porter unit struc CN chr

    AXOR Edge Porter unit with baton hand shower 2jet and shower hose - diamond cut
    Specification
    • Surfaces: - 46521007 Chrome - 46521137 Polished Bronze - 46521307 Polished Red Gold - 46521337 Polished Black Chrome - 46521997 Polished Gold Optic Specification: • consists of: baton hand shower, porter unit, shower holder, shower hose • integrated support function • metal • non-return valve: non-return valve • connection type: G ½ • minimum flow pressure: 2 bar • for shower hoses with cylindrical nut on both sides
    Technical specification
    • Unique ref.46521007
    • Product familyAXOR Edge
    • Product groupWall outlet
    • TypeObject (single object)
    • Date of publishing2022-11-29
    • Edition number1
    • Height (mm)715
    • Width (mm)159
    • Depth (mm)58
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.8
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010905
    • ETIM NameShower connecting piece
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit