Publish your products
AXOR Edge th.bm conc sh.off USA ch
AXOR

AXOR Edge th.bm conc sh.off USA ch

AXOR Edge Thermostat for concealed installation with shut-off valve
Specification
  • Surfaces: - 46750001 Chrome - 46750131 Polished Bronze - 46750301 Polished Red Gold - 46750331 Polished Black Chrome - 46750991 Polished Gold Optic Specification: • 1 function • volume control for 1 outlet • maximum flow rate at 3 bar: 22 l/min • thermostat cartridge, ceramic cartridge • safety lock at 40 °C • temperature limitation adjustable • with silencer • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
Technical specification
  • Unique ref.46750001
  • Product familyAXOR Edge
  • Product groupShower thermostat
  • TypeObject (single object)
  • Date of publishing2022-11-29
  • Edition number1
  • Height (mm)6.75
  • Width (mm)6.75
  • Depth (mm)2.5
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)3.6
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011329
  • ETIM NameShower mixing tap
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit