Publish your products
AXOR MyEdition Single lever basin mixer 70 with push-open waste set 2 ticks
AXOR MyEdition Single lever basin mixer 70 with push-open waste set 2 ticks
    AXOR

    AXOR MyEdition Single lever basin mixer 70 with push-open waste set 2 ticks

    AXOR MyEdition Single lever basin mixer 70 with push-open waste set 2 ticks
    Specification
    • Surfaces: - 47013679 Matt Black/Black Glass - 47013009 Chrome - 47013359 Satin Black - 47013369 Satin Black / Brushed Bronze - 47013609 Chrome/Black Glass Specification: • consists of: single lever basin mixer, plate, waste set • ComfortZone 70 • projection: 151 mm • spout height: 70 mm • plate of glass made of safety glass • spray type: PowderRain • maximum flow rate at 3 bar: 3,8 l/min • ceramic cartridge • temperature limitation adjustable • with isolated water conduction - without contact with nickel and lead • push-open waste set G 1¼ • connection type: G ½ connections • connection dimension: DN15
    Technical specification
    • Unique ref.47013SGP
    • Product familyAXOR MyEdition
    • Product groupBasin mixers
    • TypeObject (single object)
    • Date of publishing2023-10-04
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.3
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    Singapore
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit