Publish your products
AXOR MyEdition Single lever basin mixer 230 for wash bowls with push-open waste set
AXOR

AXOR MyEdition Single lever basin mixer 230 for wash bowls with push-open waste set

AXOR MyEdition Single lever basin mixer 230 for wash bowls with push-open waste set
Specification
  • Surfaces: - 47020671 Matt Black/Black Glass - 47020001 Chrome/Mirror Glass - 47020351 Satin Black/Black Glass - 47020361 Satin Black / Brushed Bronze - 47020601 Chrome/Black Glass Specification: • ComfortZone 230 • projection: 196 mm • plate of glass made of safety glass • spray type: PowderRain • maximum flow rate at 3 bar: 4,5 l/min • ceramic cartridge • temperature limitation adjustable • with isolated water conduction - without contact with nickel and lead • suitable for continuous flow water heaters • connection type: G ⅜ connections • connection dimension: DN15 • handle position on the side: top-side at the spout (generally suitable for wash bowls)
Technical specification
  • Unique ref.47020USA
  • Product familyAXOR MyEdition
  • Product groupBasin mixers
  • TypeObject (single object)
  • Date of publishing2023-10-04
  • Edition number1
  • Height (mm)304
  • Width (mm)82
  • Depth (mm)245
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)3.7
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationValve
  • ETIM CodeEC010862
  • ETIM NameBath mixing tap
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit