Publish your products
AXOR MyEdition 4-hole rim mounted bath mixer
AXOR MyEdition 4-hole rim mounted bath mixer
    AXOR

    AXOR MyEdition 4-hole rim mounted bath mixer

    AXOR MyEdition 4-hole rim mounted bath mixer
    Specification
    • Surfaces: - 47430671 Matt Black - 47430001 Chrome/Mirror Glass - 47430351 Satin Black/Black Glass - 47430361 Satin Black / Brushed Bronze - 47430601 Chrome/Black Glass Specification: • 2 functions • projection: 150 mm • plate of glass made of safety glass • spray type mixer: normal spray • spray type hand shower: Stream, IntenseRain • maximum flow rate at 3 bar: 22 l/min • flow rate for bath spout at 3 bar: 22 l/min • flow rate of hand shower at 3 bar: 7 l/min • ceramic valves hot/ cold 90° • diverter with automatic resetting • non-return valve • connection dimension: DN15 • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
    Technical specification
    • Unique ref.47430USA
    • Product familyAXOR MyEdition
    • Product groupBasin mixers
    • TypeObject (single object)
    • Date of publishing2023-10-04
    • Edition number1
    • Height (mm)8.5
    • Width (mm)18.6
    • Depth (mm)8.21
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit