Publish your products
AXOR One Basin mixer Select 140 with push-open waste set
AXOR One Basin mixer Select 140 with push-open waste set
    AXOR

    AXOR One Basin mixer Select 140 with push-open waste set

    AXOR One Basin mixer Select 140 with push-open waste set
    Specification
    • Surfaces: - 48010707 Matt White - 48010007 Chrome - 48010677 Matt Black - 48010997 Polished Gold Optic Specification: • consists of: Basin mixer, waste set • ComfortZone 140 • projection: 122 mm • spout height: 140 mm • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • Select cartridge with temperature control • temperature limitation adjustable • suitable for continuous flow water heaters • push-open waste set G 1¼ • material waste set: metal • connection type: G ½ connections • connection dimension: DN15 • cold water in middle position
    Technical specification
    • Unique ref.48010CHN
    • Product familyAXOR One
    • Product groupBasin mixers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)210
    • Width (mm)82
    • Depth (mm)157
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit