Publish your products
48050USA AXOR One 3-hole basin mixer 170 without waste set
48050USA AXOR One 3-hole basin mixer 170 without waste set
    AXOR

    48050USA AXOR One 3-hole basin mixer 170 without waste set

    AXOR One 3-hole basin mixer 170 without waste set
    Specification
    • Surfaces: - 48050701 Matt White - 48050001 Chrome - 48050671 Matt Black - 48050341 Brushed Black Chrome - 48050251 Brushed Gold Optic - 48050821 Brushed Nickel Specification: • ComfortZone 170 • projection: 140 mm • swivel range 120° • spray type: normal spray • maximum flow rate at 3 bar: 4,5 l/min • ceramic valves hot/ cold 90° • suitable for continuous flow water heaters • connection type: G ⅜ compression • connection dimension: DN15
    Technical specification
    • Unique ref.48050USA
    • Product familyAXOR One
    • Product groupBasin mixers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)9.7
    • Width (mm)12.25
    • Depth (mm)6.5
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.4
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit