Publish your products
48120CHN AXOR One Single lever basin mixer for concealed installation wall-mounted with lever handle and spout 220 mm
48120CHN AXOR One Single lever basin mixer for concealed installation wall-mounted with lever handle and spout 220 mm
    AXOR

    48120CHN AXOR One Single lever basin mixer for concealed installation wall-mounted with lever handle and spout 220 mm

    AXOR One Single lever basin mixer for concealed installation wall-mounted with lever handle and spout 220 mm
    Specification
    • Surfaces:

      - 48120707 Matt White

      - 48120007 Chrome

      - 48120677 Matt Black

      - 48120997 Polished Gold Optic

      - 48120821 Brushed Nickel

      - 48120251 Brushed Gold Optic

      - 48120341 Brushed Black Chrome

      - 48120141 Brushed Bronze

      - 48120957  Brushed Brass 

      - 48120807 Stainless Steel Finish

      Specification:

      • consists of: single lever basin mixer, waste set

      • projection: 220 mm

      • spray type: normal spray

      • maximum flow rate at 3 bar: 5 l/min

      • ceramic cartridge

      • temperature limitation adjustable

      • suitable for continuous flow water heaters

      • non-closing waste set

      • material waste set: metal

      • connection type: basic set

      • connection dimension: DN15

      • handle can be positioned on the right or left, depends on the basic set installation

    Technical specification
    • Unique ref.48120CHN
    • Product familyAXOR One
    • Product groupBasin mixers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (inches)4
    • Width (inches)6.6
    • Depth (inches)9
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)1.4
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit