Publish your products
48430USA AXOR One 3-hole bath mixer for concealed installation wall-mounted with cross handles
48430USA AXOR One 3-hole bath mixer for concealed installation wall-mounted with cross handles
    AXOR

    48430USA AXOR One 3-hole bath mixer for concealed installation wall-mounted with cross handles

    AXOR One 3-hole bath mixer for concealed installation wall-mounted with cross handles
    Specification
    • Surfaces:

      - 48430001 Chrome

      - 48430141 Brushed Bronze

      - 48430251 Brushed Gold Optic

      - 48430331 Polished Black Chrome

      - 48430341 Brushed Black Chrome

      - 48430671 Matt Black

      - 48430821 Brushed Nickel

      - 48430831 Polished Nickel

      - 48430951 Brushed Brass

      - 48430991 Polished Gold Optic

      Specification:

      • 1 function

      • projection: 220 mm

      • spray type mixer: normal spray

      • ceramic valves hot/cold 90°

      • diverter with automatic resetting

      • connection dimension: DN15

      • connection type: basic set

      • wall-mounted

      • min. operating pressure: 1 bar

      • max. operating pressure: 10 bar

      • no additional maintenance opening required

    Technical specification
    • Unique ref.48430USA
    • Product familyBath mixer
    • Product groupAXOR One
    • TypeObject (single object)
    • Date of publishing2025-07-10
    • Edition number1
    • Height (inches)68
    • Width (inches)228
    • Depth (inches)228
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)3.23
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit