Publish your products
AXOR One Single lever bath mixer floor-standing
AXOR One Single lever bath mixer floor-standing
    AXOR

    AXOR One Single lever bath mixer floor-standing

    AXOR One Single lever bath mixer floor-standing
    Specification
    • Surfaces: - 48440707 Matt White - 48440007 Chrome - 48440677 Matt Black - 48440997 Polished Gold Optic Specification: • consists of: single lever bath mixer floor standing, hand shower, shower hose, shower holder • projection: 220 mm • spray type mixer: normal spray • spray type hand shower: PowderRain • maximum flow rate at 3 bar: 21,5 l/min • flow rate for bath spout at 3 bar: 21,5 l/min • flow rate of hand shower at 3 bar: 9,5 l/min • ceramic cartridge • temperature limitation adjustable • diverter with automatic resetting • non-return valve • connection dimension: DN15 • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
    Technical specification
    • Unique ref.48440CHN
    • Product familyAXOR One
    • Product groupBath mixers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)1059
    • Width (mm)124
    • Depth (mm)282
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)7.9
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit