Publish your products
49043SGP AXOR Citterio C Single lever basin mixer 125 with CoolStart and push-open waste set - cubic cut 3 ticks
49043SGP AXOR Citterio C Single lever basin mixer 125 with CoolStart and push-open waste set - cubic cut 3 ticks
    AXOR

    49043SGP AXOR Citterio C Single lever basin mixer 125 with CoolStart and push-open waste set - cubic cut 3 ticks

    AXOR Citterio C Single lever basin mixer 125 with CoolStart and push-open waste set - cubic cut 3 ticks
    Specification
    • Surfaces: - 49043009 Chrome - 49043149 Brushed Bronze - 49043259 Brushed Gold Optic - 49043309 Polished Red Gold - 49043319 Brushed Red Gold - 49043339 Polished Black Chrome - 49043349 Brushed Black Chrome - 49043679 Matt Black - 49043809 Stainless Steel Optic - 49043829 Brushed Nickel - 49043959 Brushed Brass - 49043999 Polished Gold Optic Specification: • consists of: single lever basin mixer, waste set • ComfortZone: 125 • projection: 135 mm • spout height: 125 mm • handle variant: lever handle • spray type: normal spray • ceramic cartridge • suitable for continuous flow water heaters • push-open waste set G 1¼ • connection type: G ⅜ connections • connection dimension: DN15 • cold water in basic handle position
    Technical specification
    • Unique ref.49043SGP
    • Product familyBasin mixer
    • Product groupAXOR Citterio C
    • TypeObject (single object)
    • Date of publishing2024-05-23
    • Edition number1
    • Height (mm)180
    • Width (mm)48
    • Depth (mm)179
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.35
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    Singapore
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit