Publish your products
49110CHN AXOR Citterio C Single lever basin mixer for concealed installation wall-mounted with spout 195 mm
49110CHN AXOR Citterio C Single lever basin mixer for concealed installation wall-mounted with spout 195 mm
    AXOR

    49110CHN AXOR Citterio C Single lever basin mixer for concealed installation wall-mounted with spout 195 mm

    AXOR Citterio C Single lever basin mixer for concealed installation wall-mounted with spout 195 mm
    Specification
    • Surfaces: - 49110007 Chrome - 49110147 Brushed Bronze - 49110257 Brushed Gold Optic - 49110307 Polished Red Gold - 49110317 Brushed Red Gold - 49110337 Polished Black Chrome - 49110347 Brushed Black Chrome - 49110677 Matt Black - 49110807 Stainless Steel Optic - 49110827 Brushed Nickel - 49110957 Brushed Brass - 49110997 Polished Gold Optic Specification: • consists of: single lever basin mixer for concealed installation wall-mounted, waste set • projection: 193 mm • handle variant: lever handle • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • ceramic cartridge • suitable for continuous flow water heaters • non-closing waste set • connection type: basic set • connection dimension: DN15 • handle can be positioned on the right or left, depending on the basic set installation
    Technical specification
    • Unique ref.49110CHN
    • Product familyBasin mixer
    • Product groupAXOR Citterio C
    • TypeObject (single object)
    • Date of publishing2024-05-23
    • Edition number1
    • Height (mm)113
    • Width (mm)168
    • Depth (mm)216
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.5
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit