Publish your products
49410USA AXOR Citterio C Bath spout
49410USA AXOR Citterio C Bath spout
    AXOR

    49410USA AXOR Citterio C Bath spout

    AXOR Citterio C Bath spout
    Specification
    • Surfaces:

      - 49410001 Chrome

      - 49410141 Brushed Bronze

      - 49410251 Brushed Gold Optic

      - 49410331 Polished Black Chrome

      - 49410341 Brushed Black Chrome

      - 49410671 Matt Black

      - 49410801 Stainless Steel Optic

      - 49410821 Brushed Nickel

      - 49410831 Polished Nickel

      - 49410951 Brushed Brass

      - 49410991 Polished Gold Optic

      Specification:

      • 1 function

      • projection: 222 mm

      • maximum flow rate at 3 bar: 22 l/min

      • connection dimension: DN20

      • spray type: normal spray

    Technical specification
    • Unique ref.49410USA
    • Product familyBath spout
    • Product groupAXOR Citterio C
    • TypeObject (single object)
    • Date of publishing2024-05-23
    • Edition number1
    • Height (inches)2.3
    • Width (inches)2.3
    • Depth (inches)9.5
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)2.03
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • ETIM CodeEC011421
    • ETIM NameOutlet for sanitary taps
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit