Publish your products
49711CHN AXOR Citterio C Thermostatic module 380/120 for concealed installation for 3 functions  - cubic cut
49711CHN AXOR Citterio C Thermostatic module 380/120 for concealed installation for 3 functions  - cubic cut
    AXOR

    49711CHN AXOR Citterio C Thermostatic module 380/120 for concealed installation for 3 functions - cubic cut

    AXOR Citterio C Thermostatic module 380/120 for concealed installation for 3 functions - cubic cut
    Specification
    • Surfaces: - 49711007 Chrome - 49711147 Brushed Bronze - 49711257 Brushed Gold Optic - 49711307 Polished Red Gold - 49711317 Brushed Red Gold - 49711337 Polished Black Chrome - 49711347 Brushed Black Chrome - 49711677 Matt Black - 49711807 Stainless Steel Optic - 49711827 Brushed Nickel - 49711957 Brushed Brass - 49711997 Polished Gold Optic Specification: • consists of: shower thermostat, shut-off/ diverter valve, shut-off valve • 3 functions • simultaneous utilization of 2 functions • thermostat cartridge • Flow rate left and right: 37,9 l/min • combination of highflow thermostat with shut-off valve and Quattro diverter valve for controlling 3 consumers • Safety stop at 40 °C • temperature limitation adjustable • connection dimension: DN20 • connection type: basic set
    Technical specification
    • Unique ref.49711CHN
    • Product familyThermostatic module
    • Product groupAXOR Citterio C
    • TypeObject (single object)
    • Date of publishing2024-05-23
    • Edition number1
    • Height (mm)380
    • Width (mm)120
    • Depth (mm)80
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.34
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit