Publish your products
AZEK® Trim with PaintPro® Technology
AZEK® Trim with PaintPro® Technology
AZEK® Trim with PaintPro® Technology
AZEK® Trim with PaintPro® Technology
AZEK® Trim with PaintPro® Technology

    AZEK® Trim with PaintPro® Technology

    AZEK Trim with PaintPro Technology has the same high-performance and low-maintenance benefits of Classic AZEK Trim, but has enhanced paintability to save time and money on installs. No primer or special prep needed. Get work finished faster thanks to quicker drying time. All premium exterior trim from AZEK was made from engineered polymers and is virtually impervious to moisture and rot-proof. In addition, AZEK trim with PaintPro Technology was enhanced to have a superior paint bond to enhance long-term performance and reduce the need for frequent repainting. PaintPro won't rot, crack, warp, or chip and is backed by the AZEK Lifetime Limited Warranty.

    • Moisture Resistant - Protected, inside and out, from water exposure, absorption, and rot
    • Durability - Flexible and durable engineered polymer delivers long lasting protection
    • Fire Resistance - AZEK Trim maintains a Class A Flame Spread Rating
    • Low Maintenance - Requires minimal upkeep compared to other materials
    and includes a Lifetime Limited Warranty
    • UV Resistance - White throughout and protected with UV inhibitors, resistant to
    yellowing over time
    • Insect Resistance - Non-organic material means no food source for pests

    Specification
    • PaintPro Highlights

      • No sanding, priming, or other special prep needed
      • Faster dry times
      • 24 hours to full cure time compared to 30 days with standard PVC
      • Superior paint adhesion
      • Stronger bond with paint prevents chips, or flakes
      • Engineered for enhanced, longer-lasting color  


      Paint Requirements and Information

      • Depending on your color choice, different paint types can be used. For more information on acceptable paints, view the AZEK Painting Guidelines guide.
      • Must be painted within 180 days of installation
      • To maximize paint performance, ensure surface is clean and dry prior to painting

      Keywords: trim, weather trim, smooth trim, grained trim, engineered trim, home trim, house trim, trim board

    Technical specification
    • Unique ref.AZEK-Paintpro-Trim
    • Product familyTrim
    • Product groupTrim with PaintPro® Technology
    • TypeObject (single object)
    • Date of publishing2021-09-20
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Other

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit