Publish your products
LIMAN 6W CCT GO ceiling lamp

LIMAN 6W CCT GO ceiling lamp

LIMAN 6W CCT GO ceiling lamp is a ceiling lamp from AZzardo that brings soft Scandinavian minimalism to your interior. Finished in gold, it’s an easy match for contemporary palettes and natural materials. Ideal for the bedroom or kitchen island, it helps define zones in open-plan spaces while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Materials and colors Accent color: Transparent Ceiling base color: Gold Dominant color: Gold Accent material: PVC Dominant material: Aluminum Leading Finish: Satin Lampshade color: Transparent Dimensions Ceiling base width [cm]: 8 Lampshade width [cm]: 8 Ceiling base height [cm]: 5 Lampshade height [cm]: 4 Product height [cm]: 9 Product width [cm]: 8 Specification Smart App: No Bluetooth Gateway: No CCT: Yes CRI [Ra]: ≥ 90 Motion sensor: No Class of resistance to shock: 1 Number of light sources: 1 Voltage: 230V Control Options: CCT Switch BT Control Panel: No RGB: No Dimming: No Remote control: No Control Type > For All: CCT Switch Beam angle: 66° Lumens [lm]: 723 Adjustment: No Color temperature [K]: 2888 / 3978 Basic information Energy class: G Protection class: IP20 Maximum power: 6W Light source type: integrated LED Type: Surface-mounted lamp Packaging Gross weight [kg]: 0.3 Net weight [kg]: 0.26 Box width 1 [cm]: 9 Box height 1 [cm]: 12 Box depth 1 [cm]: 9
Technical specification
  • Unique ref.AZ6549
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit