Publish your products
PANDINO 40 CCT SWITCH 3-STEP DIMM IP44 BK ceiling lamp

PANDINO 40 CCT SWITCH 3-STEP DIMM IP44 BK ceiling lamp

PANDINO 40 CCT SWITCH 3-STEP DIMM IP44 BK ceiling lamp is a ceiling lamp from AZzardo that brings a bold architectural silhouette to your interior. Finished in black, it’s an easy match for contemporary palettes and natural materials. Ideal for the bedroom or living room, it pairs easily with both warm and cool interiors while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Materials and colors Dominant color: Black Dominant material: PVC Leading Finish: Matte Basic information Type: Ceiling lamp Energy class: G Protection class: IP44 Maximum power: 21W Light source type: integrated LED Dimensions Product height [cm]: 4.5 Product width [cm]: 40 Specification Smart App: No Bluetooth Gateway: No CCT: Yes CRI [Ra]: ≥ 90 Motion sensor: No Beam angle: 114° Class of resistance to shock: 2 Number of light sources: 1 Voltage: 230V Control Options: CCT Switch 3-step dimmer BT Control Panel: No RGB: No Dimming: Yes Remote control: No Control Type > For All: CCT Switch Lumens [lm]: 2630 Adjustment: No Color temperature [K]: 2900 / 4000 / 5530 Packaging Gross weight [kg]: 1.4 Net weight [kg]: 1.2 Box width 1 [cm]: 40 Box height 1 [cm]: 5 Box depth 1 [cm]: 40
Technical specification
  • Unique ref.AZ6586
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted