Publish your products
AGORA PENDANT BLUE hanging lamp

AGORA PENDANT BLUE hanging lamp

AGORA PENDANT BLUE hanging lamp is a pendant from AZzardo that brings soft Scandinavian minimalism to your interior. Finished in blue, it’s an easy match for contemporary palettes and natural materials. Ideal for the hallway or kitchen island, it works beautifully as a statement piece while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Materials and colors Ceiling base color: White Dominant color: Blue Leading Finish: Fabric Dominant material: Fabric Accent color: White Accent Material: Aluminum Accent Finish: Matte Power cord color: Transparent Lampshade color: Blue Basic information Type: Hanging lamp Protection class: IP20 Light source type: E27 Maximum power: 60W Dimensions Lampshade width [cm]: 36 Ceiling base height [cm]: 2.5 Lampshade height [cm]: 24 Product width [cm]: 36 Ceiling base width [cm]: 12.5 Product height [cm]: min. 130 max. 225 Specification Motion sensor: No Number of light sources: 1 Class of resistance to shock: 2 Voltage: 230V CCT: Optional Adjustment: Yes RGB: Optional Dimming: Optional Packaging Gross weight [kg]: 1.1 Net weight [kg]: 0.8 Box width 1 [cm]: 21 Box height 1 [cm]: 18.5 Box depth 1 [cm]: 20.6 Box depth 2 [cm]: 9.5 Box width 2 [cm]: 9 Box height 2 [cm]: 45
Technical specification
  • Unique ref.AZ6642
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Pendants
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit