Publish your products
EXO 3 LINE 70 WH ceiling lamp

EXO 3 LINE 70 WH ceiling lamp

Meet the EXO 3 LINE 70 WH ceiling lamp: a sleek ceiling light designed to deliver dependable lighting in compact spaces that need a clean ceiling line. It’s made from aluminum with a matte white finish for a clean, minimalist silhouette. Lighting comes from a GU10 light source with 3x 50W, and 230 V. Practical details: IP20 protection, adjustable positioning, 3 light points, and approx. 6 cm wide × 11 cm high. Install individually or in multiples to achieve balanced illumination throughout the room. Product code: AZ6651.
Specification
  • Dimensions Product length [cm]: 70 Ceiling base width [cm]: 4 Lampshade width [cm]: 6 Ceiling base height [cm]: 2.5 Lampshade height [cm]: 8 Product height [cm]: 11 Product width [cm]: 6 Ceiling base length [cm]: 70 Materials and colors Ceiling base color: White Dominant color: White Dominant material: Aluminum Leading Finish: Matte Lampshade color: White Basic information Type: Spotlight Protection class: IP20 Maximum power: 3x 50W Light source type: GU10 Specification Motion sensor: No Class of resistance to shock: 1 Number of light sources: 3 Voltage: 230V Rotation: 350° Deflection: 90° CCT: Optional Adjustment: Yes RGB: Optional Dimming: Optional Packaging Gross weight [kg]: 1.2 Net weight [kg]: 1.1 Box height 1 [cm]: 7 Box depth 1 [cm]: 12 Box width 1 [cm]: 71
Technical specification
  • Unique ref.AZ6651
  • TypeObject (single object)
  • Date of publishing2026-02-19
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inChina
Classification
  • BIMobject CategoryLighting - Ceiling Mounted

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City