Dimensions
Product length [cm]: 90
Wall base width [cm]: 4
Product height [cm]: 6
Lampshade width [cm]: 6
Lampshade height [cm]: 6
Wall base length [cm]: 4 31
Lampshade length [cm]: 90
Product width [cm]: 9
Materials and colors
Accent color: White
Dominant color: Chrome
Accent material: PVC
Dominant material: Aluminum
Leading Finish: Glossy
Wall base color: Chrome
Accent Finish: Ribbed
Lampshade color: White
Basic information
Type: Wall lamp
Energy class: G
Protection class: IP44
Maximum power: 21W
Light source type: integrated LED
Specification
Smart App: No
Bluetooth Gateway: No
CCT: Yes
CRI [Ra]: ≥ 90
Motion sensor: No
Class of resistance to shock: 1
Number of light sources: 1
Voltage: 230V
Control Options: CCT Switch
BT Control Panel: No
RGB: No
Dimming: No
Remote control: No
Color temperature [K]: 3000 / 4000
Control Type > For All: CCT Switch
Beam angle: 107°
Lumens [lm]: 1640
Adjustment: No
Packaging
Gross weight [kg]: 1.8
Net weight [kg]: 1.6
Box height 1 [cm]: 11
Box width 1 [cm]: 92
Box depth 1 [cm]: 7.5