Publish your products
Drywall Access Door
Archived

Drywall Access Door

Babcock-Davis' Drywall Access Door provides simple access through a vertical or horizontal surface with push latching door. Engineered with a welded aluminum frame and an optional removable door that is designed to receive 1/2 inch or 5/8 inch drywall infill to seamlessly integrate into the surrounding wall.

Features
  • Optional Double Door
  • Push Latching Door
  • Safety Cord
Specification
  • Model: BRGB/BRGBR/BRGT Door: Welded Aluminum, Drywall Infill Frame: Welded Aluminum Size: Min: 8 inches by 8 inches; Max: 24 inches by 24 inches Flange: Exposed Hinge: Welded Pin Installation: Wall or Ceiling Finish: Mill Warranty: 1 year Options: Flanges, Latches, Materials, Gaskets
Technical specification
  • Unique ref.drywall-access-door
  • Product familyAccess doors & frames
  • Product groupAccess Doors
  • TypeObject (single object)
  • Date of publishing2017-04-21
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Access doors & panels
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit