Publish your products
Equipment Roof Hatch, Single Leaf
Archived

Equipment Roof Hatch, Single Leaf

Babcock-Davis' Single Leaf Equipment Roof Hatch is engineered to accommodate extra large equipment access through roofs. With options like curb mounts, heights, and finishes Babcock-Davis is sure to meet your equipment servicing needs.

Features
  • Largest Opening
  • Optional Stainless Steel Hardware and Materials
  • Single Leaf Door
Specification
  • Model: BRHE Material: Aluminum: 11 gauge; Steel: 14 gauge galvanneal; Stainless Steel: 14 gauge T304 Finish: Powder coat (steel), Mill (aluminum) or 2B Matte (stainless steel) Color: Red Oxide (steel) Cover: Formed aluminum metal cover withstands a live load of 40psf with a maximum deflection of 1/150 the span Curb: Single wall curb with EZ tab counterflash and mounting flange Insulation: 1" polystyrene in cover and fiberboard around curb Gasket: Extruded EPDM adhesive backed gasket seal, continuous around cover Spring/Hinge Assembly: Zinc plated steel tamper-proof hinges contained within spring assembly, includes steel compression springs Hold Open Arm: Zinc plated steel automatic hold open arm locks cover in open position Latch: Zinc plated steel latch with exterior and interior turn handles and padlock hasps Warranty: Five (5) years
Technical specification
  • Unique ref.equipment-roof-hatch
  • Product familyAccess doors & frames
  • Product groupRoof hatches
  • TypeObject (single object)
  • Date of publishing2017-04-21
  • Edition number1
Related
  • Material mainAluminum
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Access doors & panels
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit