Publish your products
BACHFIRE H
BACH

BACHFIRE H

BACHFIRE H is a Horizontal Automatic Fire Curtain that in the case of fire, limits and controls the fire, with classification E120.

The curtain is composed by: fiberglass fabric with polyurethane coating on both sides seamed with reinforced steel wire and fixed to a two steel rollers of 78mm of diameter; galvanized steel elements as head-box, side guides and bottom bar.

All the system is driven at least by two 24Vdc tubular motors, in opposite sides.

The control panel for automatic curtains (CBM),has nominal input voltage of 115Vac or 220Vac and output voltage of 24Vdc.Uninterruptible Power Supply (UPS System) with autonomy up to 6 hours exists in all control panels.

Tested and approved according to the European Standards UNE EN 1634-1 and UNE EN 1363-1.

Specification
  • FABRIC: Fiberglass fabric resists up to 1100ºC. Polyurethane coating on both sides. SSeams of reinforced stainless steel wires, coating of Kevlar.

    HEADBOX: Galvanized Steel. Different possibilities to adapt to different architectural spaces and maintenance requirements. Dimensions depending on width and length of the curtain.

    SIDE GUIDES: Galvanized Steel. Dimensions depending on width and length of the curtain.

    ROLLER: Galvanized Steel. Diameter 78mm.

    BOTTOM BAR: Galvanized Steel.

    ELECTRIC MOTOR: BACH tubular motor 24Vdcc.

    CRM MOTOR REGULATION BOX: Polyester IP56. Dimensions: 120x160x75mm.

    CBM CONTROL PANEL: Receives the signal alarm from Fire Management System and controls the movement of curtains. Visual and acoustic alert system. Visual and acoustic alert system; Dimensions: 300x300x210mm to 400x400x210mm; Output: 24Vcc; Battery rechargeable (up to 6h autonomy).

    OPTIONAL EXTRAS: RAL coating; Stainless steel elements; Headbox and Side guides customized set-up for specific architectural or special operational requirements; Special designs of CBM control panel; Other solutions on demand.

Technical specification
  • Unique ref.BACH-BACHFIRE-H
  • Product familyFire & Smoke Curtains
  • Product groupFire Curtain
  • TypeObject (single object)
  • Date of publishing2021-05-05
  • Edition number1
  • Height (mm)260
  • Width (mm)7000
  • Depth (mm)15000
Related
  • Material mainFiberglass
  • Material secondaryGalvanized steel
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)40
Classification
  • BIMobject CategoryFire Products - Protection

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe