Vertical Sliding Window VSF 210 1-leaf, thermal insulatedVertical Sliding Window VSF 210 1-leaf, thermal insulatedVertical Sliding Window VSF 210 1-leaf, thermal insulatedVertical Sliding Window VSF 210 1-leaf, thermal insulatedVertical Sliding Window VSF 210 1-leaf, thermal insulatedVertical Sliding Window VSF 210 1-leaf, thermal insulatedVertical Sliding Window VSF 210 1-leaf, thermal insulatedVertical Sliding Window VSF 210 1-leaf, thermal insulated
View previous images
View next images
Baier GmbH

Vertical Sliding Window VSF 210 1-leaf, thermal insulated

Baier sliding windows are used whenever one seeks an increase in comfort, aesthetics, and functionality. Functionality that moves.

Baier sliding windows offer flexibility and the maximum level of security. The windows’ developments allow for the necessary comfort and its “automatic commercial success”.

Baier measures up to all requirements. It doesn’t matter whether Baier is furnishing a network of bakeries with new, practical, and cost-effective sliding windows or fulfilling the specific wishes of a private homeowner. The entire expert knowledge of our metal construction lies in the development of innovative sliding windows, no matter what size. We also pay equal attention to individuality, ease of cleaning, and safety. Along with electrical automatic drivers, our experts also design a patented anti-drop device that would become effective if the carrier wire ever broke. But, a problem like that is out of the question, and you have our dependable maintenance service to thank for that. You can trust us in moving situations.
  • Ergonomic sliding windows for commercial use, such as for sidewalk sale
  • Elegant special solutions for private living area
  • Horizontal and vertical constructions
  • Comfortable service, manual, at the push of a button or motion sensor
  • For outside and inside
  • Patented security system
  • Made to measure in all desired sizes
  • Available in all desired colors
  • Made with shatterproof and insulating glass
Technical specification
  • Unique ref.vertical-sliding-window-vsf210_1-leaf_thermal-insulated
  • Collection setWindows & Doors
  • CollectionSliding Windows
  • TypeObject (single object)
  • Date of publishing2016-06-23
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryGlass
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryWindows - Opening Slide
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2.0 CodeSS-25-30-95
  • Uniclass 2.0 DescriptionWindow Systems
  • Uniclass 2015 CodeSs_25_30_95
  • Uniclass 2015 DescriptionWindow systems
  • NBS Reference Code25-30-95
  • NBS Reference DescriptionWindow Systems
  • OmniClass Number23-17 13 13
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe North America Asia Africa Oceania South America Antarctica
Albania
Anguilla
Afghanistan
Egypt
American Samoa
Argentina
Antarctica
Andorra
Antigua and Barbuda
Bahrain
Algeria
Australia
Bolivia
Bouvet Island
Austria
Aruba
Iran
Angola
Cook Islands
Brazil
French Southern and Antarctic Lands
Belarus
Barbados
Iraq
Benin
Federated States of Micronesia
Chile
Heard Island and McDonald Islands
Belgium
Belize
Israel
Botswana
Fiji
Colombia
South Georgia and the South Sandwich Islands
Bosnia and Herzegovina
Bermuda
Jordan
Burkina Faso
French Polynesia
Ecuador
Bulgaria
British Virgin Islands
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
Croatia
Canada
Lebanon
Cameroon
Kiribati
French Guiana
Cyprus
Caribbean Netherlands
Oman
Cape Verde
Marshall Islands
Guyana
Czech Republic
Cayman Islands
Palestine
Central African Republic
Nauru
Paraguay
Denmark
Collectivity of Saint Martin
Qatar
Chad
New Caledonia
Peru
Estonia
Costa Rica
Saudi Arabia
Comoros
New Zealand
Suriname
Faroe Islands
Cuba
Syria
Côte d'Ivoire
Niue
Uruguay
Finland
Curaçao
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
France
Dominica
United Arab Emirates
Djibouti
Northern Mariana Islands
Germany
Dominican Republic
Yemen
Equatorial Guinea
Palau
Gibraltar
El Salvador
Armenia
Eritrea
Papua New Guinea
Greece
Greenland
Azerbaijan
Ethiopia
Pitcairn Islands
Guernsey
Grenada
Bangladesh
Gabon
Samoa
Hungary
Guadeloupe
Bhutan
Ghana
Solomon Islands
Iceland
Guatemala
British Indian Ocean Territory
Guinea
Timor-Leste
Ireland
Haiti
Brunei
Guinea-Bissau
Tokelau
Isle of Man
Honduras
Cambodia
Kenya
Tonga
Italy
Jamaica
China
Lesotho
Tuvalu
Jersey
Martinique
Christmas Island
Liberia
United States Minor Outlying Islands
Latvia
Mexico
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Liechtenstein
Montserrat
Georgia
Madagascar
Vanuatu
Lithuania
Nicaragua
Hong Kong
Malawi
Luxembourg
Panama
India
Mali
Macedonia (FYROM)
Puerto Rico
Indonesia
Mauritania
Malta
Saint Kitts and Nevis
Japan
Mauritius
Moldova
Saint Lucia
Kazakhstan
Mayotte
Monaco
Saint Pierre and Miquelon
Kyrgyzstan
Morocco
Montenegro
Saint Vincent and the Grenadines
Laos
Mozambique
Netherlands
Saint-Barthélemy
Macau
Namibia
Norway
Sint Maarten
Malaysia
Niger
Poland
The Bahamas
Maldives
Nigeria
Portugal
Trinidad and Tobago
Mongolia
Republic of the Congo
Romania
Turks and Caicos Islands
Myanmar (Burma)
Reunion
Russia
U.S. Virgin Islands
Nepal
Rwanda
San Marino
United States
North Korea
Saint Helena
Serbia
Pakistan
São Tomé and Príncipe
Slovakia
Philippines
Senegal
Slovenia
Singapore
Seychelles
Spain
South Korea
Sierra Leone
Svalbard and Jan Mayen
Sri Lanka
Somalia
Sweden
Taiwan
South Africa
Switzerland
Tajikistan
South Sudan
Ukraine
Thailand
Sudan
United Kingdom
Turkmenistan
Swaziland
Åland Islands
Uzbekistan
Tanzania
Vietnam
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe