We are using cookies to provide our services

By using our services you agree to our use of cookies

Base cabinet with 3 drawers - Solid

Unique ref.: Ax2R_Solid
Brand: Ballingslöv
Product family: Solid
Product group: Base cabinets
Height (mm): 719
Depth (mm): 600
Date of publishing: 2018-10-09
Edition number: 1
Type: Object (single object)
Download (10)

Base cabinet with 3 Solid fronts and 3 full extension drawers

Approved by Nordic Swan Ecolabel för small houses, apartment buidlings and for pre-schools and schools
Approved by SundaHus

Carcase
16mm white melamine faced chipboard with ABS edge band

Door Solid
Flat with rounded edges
19mm MDF

White: NCS S 0300-N
Pearl Gray: NCS S 1500-N
Warm Gray: NCS S 3502-Y
Dark Gray: NCS S 4500-N

Drawers
Full extension with integrated soft close


Material main: Melamine
Material secondary: MDF
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Kitchen - Cabinets
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L831
Uniclass 1.4 Description: Kitchen furniture
Uniclass 2.0 Code: PR-35-77-44
Uniclass 2.0 Description: Kitchen Cupboards
Uniclass 2015 Code: Pr_40_30_78_42
Uniclass 2015 Description: Kitchen drawer units
NBS Reference Code: 35-77-44
NBS Reference Description: Kitchen Cupboards
CSI MasterFormat 2014 Code: 12 35 30.13
CSI MasterFormat 2014 Title: Kitchen Casework
OmniClass Number: 23-21 23 39
OmniClass Title: Residential Kitchen and Dining Room Furniture
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
This product is available in:
Europe
  • Norway
  • Norway
  • Sweden
  • Sweden

BIMobject SEEK Properties

Kitchen - Cabinets

Name Value
Cabinet Material Melamine
Cabinet Mobility No
Cabinet Thickness 16
Cabinet Type Base cabinet
Color white
Depth 600
Door Drawer Material MDF
Height 719
Number of Drawers 3
Width 298 mm — 998 mm

All BIM objects are real products from real manufacturers confirmed and approved