We are using cookies to provide our services

By using our services you agree to our use of cookies

Base cabinet for hob and oven - Stil

Unique ref.: Hall19_Stil
Brand: Ballingslöv
Product family: Stil
Product group: Base cabinets
Width (mm): 598
Height (mm): 719
Depth (mm): 600
Date of publishing: 2018-10-09
Edition number: 1
Type: Object (single object)
Download (11)

Base cabinet for hob and oven with 1 Stil front and 1 full extension drawer

Approved by Nordic Swan Ecolabel för small houses, apartment buidlings and for pre-schools and schools
Approved by SundaHus

Carcase
16mm white melamine faced chipboard with ABS edge band

Door Stil
Flat with integrated handle
19mm melamine faced chipboard
Handle material: Aluminum

White NCS S 0300-N with handle in White NCS S 0300-N
White NCS S 0300-N with handle in Anodized Aluminum

Drawers
Full extension with integrated soft close


Material main: Melamine
Material secondary: Chipboard
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Kitchen - Cabinets
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L831
Uniclass 1.4 Description: Kitchen furniture
Uniclass 2.0 Code: PR-35-77-44
Uniclass 2.0 Description: Kitchen Cupboards
Uniclass 2015 Code: Pr_40_30_78_42
Uniclass 2015 Description: Kitchen drawer units
NBS Reference Code: 35-77-44
NBS Reference Description: Kitchen Cupboards
CSI MasterFormat 2014 Code: 12 35 30.13
CSI MasterFormat 2014 Title: Kitchen Casework
OmniClass Number: 23-21 23 39
OmniClass Title: Residential Kitchen and Dining Room Furniture
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
This product is available in:
Europe
  • Norway
  • Sweden

BIMobject SEEK Properties

Kitchen - Cabinets

Name Value
Cabinet Material Melamine
Cabinet Mobility No
Cabinet Thickness 16
Cabinet Type Base cabinet
Color White
Depth 600
Door Drawer Material Melamine
Height 719
Number of Drawers 1
Width 598

All BIM objects are real products from real manufacturers confirmed and approved