Publish your products
ETASUN Solar collectors for forced circulation systems
Baltur
Archived

ETASUN Solar collectors for forced circulation systems

  • Flat solar collector.
  • forced circulation systems.
  • Slim design


Specification
  • The new EtaSun collector measuring only 55 mm in height and elegantly designed, suits all types of roof, becoming an integral part of both mounted and recessed versions.
    •Slim design.
    •for outdoor and recessed (only mod. 20).
    •quick coupling connections.
    •easy to install.
    •it can be used also on drain-back systems.
    Absorber
    It is made up of a highly selective aluminium plate and a copper meander with big size distribution collectors (connecting up to 15 collectors).
    Quick connection system
    A simple coupling makes installation easy and at the same time guarantees safety and seal.
    Dimensions
    The EtaSun collectors are available in 2 sq.m vertical version and in 2.5 sq.m vertical/horizontal version
    Light for an easy installation
    The modules are extremely light (the 2 sq.m module weighs only 29 kg; the 2.5 sq.m module only 36 kg) for a very easy and safe handling.
    Accessories
    The accessory range is carefully designed for an easy configuration of the system and to guarantee aesthetic and ensure safety during installation.

Technical specification
  • Unique ref.ETASUN
  • Product familyHeating
  • Product groupThermal unit
  • TypeObject (single object)
  • Date of publishing2019-03-05
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryCopper
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Solar Heating
  • IFC classificationBoiler
  • UNSPSC nameSolar power plants
  • UNSPSC code26131507
  • Uniclass 2015 CodeEn_70_10_80
  • Uniclass 2015 DescriptionSolar panel fields
  • CSI MasterFormat 2014 Code23 56 00
  • CSI MasterFormat 2014 TitleSolar Energy Heating Equipment
  • OmniClass Number23-19 25 11 19 15
  • OmniClass TitleSolar Panels
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit