Publish your products
One BOX 1 - Premium Plus Roller Blinds | Shades
BANDALUX
Archived

One BOX 1 - Premium Plus Roller Blinds | Shades

One Box is a configurable aluminum headrail, 100x107 mm in size. It can be adapted to different configurations as needed and is suitable for both standard and suspended ceilings. The different configurations are determined by the combination of the five different assembly profiles. It has been developed to be compatible with Bandalux Roller Blinds and Bandalux Venetian Blinds. The blind roller can be easily installed on the Bandalux supports and the One Box headrail makes maintenance tasks easy as it has been designed to enable easy access to the blind. The lower profile can be opened to allow access, without the need to be entirely dismantled. The blind is entirely concealed, and the terminal can also be concealed, depending on the type that is selected and/or the dimensions of the blind. The system not only includes soundproofing elements, but also various accessories to help with the installation of both the One-Box headrail as well as the blind that is contained within it.
Specification
  • One Box is a configurable aluminum headrail, 100x107 mm in size. It can be
    adapted to different configurations as needed and is suitable for both standard
    and suspended ceilings. The different configurations are determined by the
    combination of the five different assembly profiles.
    It has been developed to be compatible with Bandalux Roller Blinds and Bandalux Venetian Blinds. The blind roller can be easily
    installed on the Bandalux supports and the One Box headrail makes maintenance
    tasks easy as it has been designed to enable easy access to the blind. The lower
    profile can be opened to allow access, without the need to be entirely dismantled.
    The blind is entirely concealed, and the terminal can also be concealed,
    depending on the type that is selected and/or the dimensions of the blind.
    The system not only includes soundproofing elements, but also various
    accessories to help with the installation of both the One-Box headrail as well as
    the blind that is contained within it.

Technical specification
  • Unique ref.one-box1-pplus
  • Product familyRoller Shade
  • Product groupOne Box 1 Premium Plus
  • TypeObject (single object)
  • Date of publishing2020-03-27
  • Edition number1
Related
  • Material mainFabric
  • Material secondaryAluminum
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryWindows - Shades
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_30_59_07
  • Uniclass 2015 DescriptionBlinds and shading devices
  • CSI MasterFormat 2014 Code12 24 00
  • CSI MasterFormat 2014 TitleWindow Shades
  • OmniClass Number23-17 21 00
  • OmniClass TitleProtection of Openings
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows