Publish your products
CSE-200
CSE-200
CSE-200
CSE-200
CSE-200
CSE-200
CSE-200
CSE-200
CSE-200
CSE-200
    Barco

    CSE-200

    Creativity is one of the core assets of your organization. With ClickShare, you can make sure ideas receive the attention they deserve. This wireless presentation system allows users to simply share what’s on their laptop or mobile device, on the presentation screen. No cables, no set-up, no waiting to join in. Plug in to stand out The CSE-200 offers the ClickShare experience for small and medium-sized meeting rooms. Anyone – including guests – can connect with one click and share right away, without the need for any training. Users simply plug a USB-powered device – the ClickShare Button – into their PC or Mac and click the button to get the content from their laptop on the large meeting room screen. With the ClickShare App, users can also share content from their mobile phones or tablets. Encouraging collaboration The CSE-200 was designed for enterprise rollouts and offers enhanced security features, a wider range of connectivity options – including AirPlay support for non-HDCP content – and central management. Allowing up to 2 persons to share content simultaneously, the CSE-200 ensures direct connectivity to the central screen and encourages collaboration. For user convenience, security features of the CSE-200 can be set to one of three predefined levels, depending on the company’s policies and needs. Last but not least, the device’s API also makes integration into the company network a lot easier.
    Specification
    • Operating system: - Windows 7/8/8.1/10 - Mac OSX 10.10/10.11 - Android 4.1 and later (ClickShare app) - iOS 7.0 and later (ClickShare app) Video outputs: 1x HDMI Frame rate: Up to 30 fps Output resolution: 1920x1200 Noise Level: Fanless Number of sources simultaneous on screen: 2 Number of simultaneous connections: 16 Audio: Via HDMI, analog via Audio Jack 3.5mm, S/PDIF iPad, iPhone and Android compatibility: Sharing of documents, browser, camera for both Android and iOS devices via ClickShare app Extended desktop: Available (depending on the driver of your graphics card) Authentication protocol: - WPA2-PSK in stand alone mode - WPA2-PSK or IEEE 802.1X in network integration mode Wireless transmission protocol: IEEE 802.11 a/g/n Reach: Adjustable with signal strength modulation; max. 30m (100 ft) between ClickShare Button and ClickShare Base Unit Frequency band: 2.4 GHZ and 5 GHz Connections: - 1x Ethernet LAN - 2x (back) + 1x (front) USB - Audio analog line out on mini jack socket (3.5mm), digital S/PDIF Temperature range: - Operating: 0°C to +40°C (+32°F to +104°F) - Max: 35°C (95°F) at 3000m - Storage: -20°C to +60°C (-4°F to +140°F) Humidity: - Storage: 0 to 90% relative humidity, non-condensing - Operation: 0 to 85% relative humidity, non-condensing Anti-theft system: Kensington lock Certifications: FCC/CE Warranty: - 3 years standard - Possible to extend to 5 years Power consumption: - Operation: 6W (typical) / 18W (max) - Standby: 2.6W (ECO standby) / 0.4W (Deep standby) Dimensions (HxWxD): - 205mm x 115mm x 45mm (excl. antennas) / 8.1” x 4.5” x 1.8” - 205mm x 150mm x 135mm (incl. antennas) / 8.1" x 5.9" x 5.3" Weight: 600g / 1.32lbs
    Technical specification
    • Unique ref.CSE-200
    • Product familyWireless collaboration technology
    • Product groupClickshare
    • TypeObject (single object)
    • Date of publishing2016-05-31
    • Edition number1
    • Height (mm)45
    • Width (mm)205
    • Depth (mm)115
    Related
    • Material mainAcrylate
    • Material secondaryAcrylate
    • Designed inBelgium
    • Manufactured inChina
    • Weight Net (Kg)600
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    • IFC classificationFurniture
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe