Publish your products
TruePix TP0.9-I
TruePix TP0.9-I
TruePix TP0.9-I
TruePix TP0.9-I
    Barco

    TruePix TP0.9-I

    TruePix TP0.9-I is Barco’s new flagship indoor high-resolution LED platform. The 27.5” inch tiles, with a 16:9 aspect ratio, have a pixel pitch of only 0.9 mm. TruePix is designed for control room, corporate and broadcast visualization applications and supports both environments exposed to ambient light and controlled lighting environments.
    TP0.9-I is designed to be even more reliable, optimize the viewing comfort and reduce power consumption. With its 5 star rating TÜV Eye Comfort certification, a program under which products are evaluated on eye wellness, TruePix TP0.9-I can truly be used in 24/7 critical applications.

    High brightness, low power consumption

    The TP0.9-I benefits from the flip chip, 'common cathode' and IMD (4-in-1 pixel package) technology, making it more robust, energy efficient and further improves the black levels to reach a spectacular contrast. Another benefit is a higher brightness of more than 1800 nit (and in peak brightness over 2300 nit) which further enhances the contrast and detail of the displayed content. Power
    consumption is a lot lower than conventional solutions, doubling the energy efficiency.

    Truly seamless outcomes

    TruePix brings content to life as intended and ensures predictable, truly seamless outcomes, by combining smart engineering and Infinipix™ Gen2, the next generation of Infinipix™. Smooth and efficient operations are guaranteed 24/7, next to full peace of mind.

    Barco TruePix’ smart engineering introduces a unique mechanical concept for risk-free and precise installations, eliminating visual distortion. This unmatched seamlessness and flatness are achieved through guided module placement and self-leveling mounts. The next generation of Barco’s proprietary Infinipix™ Gen2 guarantees full image integrity at any brightness level, together with superb color accuracy. It flexibly and automatically supports any content need while reducing eye fatigue.

    Peace of mind at any time

    Smooth and efficient operations are guaranteed 24/7 through uninterrupted data flows. Users can reduce the carbon footprint by using the EcoPower standby mode. Up to 10 years of dedicated service and support (ensuring a uniform viewing experience) to allow for peace of mind during the entire product lifetime.

    Specification
      • 0.953 mm pixel pitch
      • >1800nit brightness
      • 27.5” tiles in 16:9 aspect ratio
      • Powered by Barco’s InfinipixTM Gen2
      • Color Depth: 16 bit (281 trillion colors)
      • Weight: 8.3kg single PSU / 8.7kg with dual PSU
    Technical specification
    • Unique ref.TP0-9-I
    • Product familyLED Displays
    • Product groupTruePix Series
    • TypeObject (single object)
    • Date of publishing2025-08-05
    • Edition number1
    • Height (mm)343.08
    • Width (mm)609.92
    • Depth (mm)94
    Links
    Related
    • Material mainAluminum
    • Weight Net (Kg)8.3
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • IFC classificationElectrical Element
    • UNSPSC nameVisual presenters
    • UNSPSC code45111810
    • Uniclass 2015 CodeFI_60_95
    • Uniclass 2015 DescriptionVisualization
    • CSI MasterFormat 2014 Code10 11 00
    • CSI MasterFormat 2014 TitleVisual Display Units
    • OmniClass Number23-19 25 11 15 15
    • OmniClass TitleVisual Devices

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit