Publish your products
UniSee 700, UNI-0007
Barco
Archived

UniSee 700, UNI-0007

55" 700 nits.

Barco UniSee noGap gap technology 55" tiled LCD for videowall applications, 700 nit.

Specification
    • Bezel-less design with NoGap technology
    • 700 cd/m² brightness
    • Mounting structure with automatic alignment for ensured precision
    • Sense X automatic and continuous calibration
    • Fastest servicing and diagnosing
    • Modular, future-proof platform
Technical specification
  • Unique ref.unisee-700-uni-0007
  • Product familyEnterprise
  • Product groupLarge Video Wall
  • TypeObject (single object)
  • Date of publishing2021-06-11
  • Edition number1
  • Height (mm)682
  • Width (mm)1211.4
  • Depth (mm)167
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inGermany
  • Manufactured inChina
  • Weight Net (Kg)35.4
Classification
  • BIMobject CategoryElectronics - Visual - TVs
  • IFC classificationElectrical Element
  • ETIM CodeEC001630
  • ETIM NameTelevision
  • UNSPSC nameVisual presenters
  • UNSPSC code45111810
  • Uniclass 2015 CodeFI_60_95
  • Uniclass 2015 DescriptionVisualization
  • CSI MasterFormat 2014 Code10 11 00
  • CSI MasterFormat 2014 TitleVisual Display Units
  • OmniClass Number23-19 25 11 15 15
  • OmniClass TitleVisual Devices

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit