We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Dual-Tec™ DC-FCU Wall Mount Air Conditioner, Left and Right-Hand Configurable

Unique ref.: bard-1014
Brand: Bard Manufacturing
Product family: Packaged Air Conditioners
Product group: D Series
Width (inches): 42.07
Height (inches): 84.87
Depth (inches): 22.43
Date of publishing: 2019-10-13
Edition number: 1
Type: Object (single object)
Download (4)

Designed for maximum indoor cooling at the most efficient operating cost for year-round operation in the demanding equipment shelter environment. The DUAL-TEC operates on both AC and -48VDC positive ground power under normal power supply conditions. If there is a loss of AC power supply, the DUAL-TEC will continue to operate as a free-cooling or ventilation system using the shelter’s DC power. These units supply 100% of rated cooling airflow in free cooling mode with ability to exhaust the same amount through the unit itself without any additional relief openings in the shelter.

Bard Manufacturing is a fourth-generation family-owned business that has been a leading provider of SPVU climate control solutions for over 100 years. We are recognized for designing, manufacturing and servicing high-quality products that you can trust to deliver performance, innovative technology and reliability. Here at Bard we provide customized climate control solutions that tailor to the unique needs and challenges of each individual market that we serve, which include schools, modular buildings, light commercial applications, telecommunications and international. Whatever the need, application or market, Bard manufacturing has a product that will exceed your expectations and deliver true quality and innovation backed by the best service in the business. That's the Bard difference.


Material main: Steel
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 565

BIMobject Category: HVAC - Air Conditioning
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Air Flow 800 CFM — 1800 CFM
Cabinet Material Painted Steel
Coil Type Aluminum Fin Copper Tube
Compressor Type Scroll
Cooling Capacity 36000 BTUh
Frequency 60 Hz
Heating Capacity 17065 BTU/lb — 20478 BTU/lb
Heating Options Electric Heaters
Maximum Static Pressure 0.50
Model D36A2-A ; D36L2-A ; D36A2-B ; D36L2-B
Nominal Capacity 3.0
Number Of Compressors 1
Operating Weight 565 lb
Refrigerant Type R-410A
Unit Power 230/208-1-60 ; 230/208-3-60 ; -48vdc
Voltage 208/230 V | 48 V DC
Voltage Rating 197 V — 253 V
Weight 565 lb

Bard Manufacturing

Properties

Name Value
Nominal Airflow - CFM 1050 CFM - 1600 CFM
Nominal Heating Capacity 12,799 Btuh - 20,478 Btuh
Nominal Cooling Capacity 2.5 ton | 3 ton | 3-1/2 ton | 4 ton | 5 ton
Voltage-Phase-Hertz 230/208 V - 1 Phase - 60 Hz | 230/208 V - 3 Phase - 60 Hz
Indoor Blower Motor 48 V DC
Cabinet Finish Baked On Textured Enamel
Cabinet Finish - Standard Color Beige
Compressor Copeland Scroll
Compliant Vent Options Economizer is factory installed standard
Application Equipment Shelters & Telecom
Electric Heat Option Factory Installed
Configuration and Location Vertical Exterior Wall-Mount
Cabinet Finish - Optional Colors White | Buckeye Gray
Manufactured In USA Yes

All BIM objects are real products from real manufacturers confirmed and approved