We are using cookies to provide our services

By using our services you agree to our use of cookies

;

W**G3 Series Wall Mount Gas/Electric Air Conditioner

Unique ref.: bard-1020
Brand: Bard Manufacturing
Product family: Packaged Air Conditioners
Product group: W**G3 Series
Date of publishing: 2019-10-02
Edition number: 1
Type: Object (single object)
Download (5)

The Bard Wall-Mount Electric Air Conditioner with gas fired heating is a self-contained energy efficient system which is designed to offer maximum indoor comfort at a minimal cost without using valuable indoor floor space or outside ground space.

This unit is the ideal product for versatile applications such as: new construction, modular offices, school modernization, portable structures, correctional facilities, retail stores or other commercial applications. Factory or field installed accessories are available to meet specific job requirements.

The Single Stage - Dehumidification model provides a unique dehumidification circuit for periods of high indoor humidity conditions.


Bard Manufacturing is a fourth-generation family-owned business that has been a leading provider of SPVU climate control solutions for over 100 years. We are recognized for designing, manufacturing and servicing high-quality products that you can trust to deliver performance, innovative technology and reliability. Here at Bard we provide customized climate control solutions that tailor to the unique needs and challenges of each individual market that we serve, which include schools, modular buildings, light commercial applications, telecommunications and international. Whatever the need, application or market, Bard manufacturing has a product that will exceed your expectations and deliver true quality and innovation backed by the best service in the business. That's the Bard difference.


Material main: Steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Air Conditioning
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Air Flow 800 CFM — 1650 CFM
Cabinet Material Painted Steel
Coil Type Hydrophillic Aluminum Fin Copper Tube
Compressor Type Scroll
Cooling Capacity 26000 BTUh — 57500 BTUh
Efficiency Rating EER
Frequency 60 Hz
Heating Capacity 34000 BTU/lb — 102500 BTU/lb
Maximum Static Pressure .60
Model W24G3-A ; W24G3-B ; W24G3-C ; W30G3-A ; W30G3-B ; W30G3-C ; W36G3-A ; W36G3-B ; W36G3-C ; W42G3-A ; W42G3-B ; W42G3-C ; W48G3-A ; W48G3-B ; W48G3-C ; W60G3-A ; W60G3-B ; W60G3-C
Nominal Capacity 2.0 ; 2.5 ; 3.0 ; 3.5 ; 4.0 ; 5.0
Number Of Compressors 1
Operating Weight 700 lb — 725 lb
Refrigerant Type R-410A
Unit Power 230/208-1-60 ; 230/208-3-60 ; 460-3-60
Weight 500 lb — 725 lb

Bard Manufacturing

Properties

Name Value
Nominal Cooling Capacity 2 ton - 5 ton
Voltage-Phase-Hertz 230/208 V - 1 Phase - 60 Hz | 230/208 V - 3 Phase - 60 Hz | 460 V - 3 Phase - 60 Hz
Nominal Heating Capacity 34000 Btuh - 102500 Btuh
Nominal Airflow - CFM 800 CFM | 1000 CFM | 1100 CFM | 1300 CFM | 1550 CFM | 1650 CFM
Cabinet Finish Baked On Textured Enamel
Cabinet Finish - Standard Color Beige
Cabinet Finish - Optional Colors Buckeye Gray | Dark Bronze
Compliant Vent Options Economizer | Commercial Room Ventilator (CRV)| Barometric Fresh Air Damper (BFAD) | Energy Recovery Ventilator (ERV)
Optional Heating Gas Type Propane
Application Schools | Modular | Light Commercial & Mobile
Compressor Scroll Compressor
Gas Heat Standard
Dehumidification W24G3D - W60G3D
Configuration and Location Vertical Exterior Wall-Mount
Manufactured In USA Yes

All BIM objects are real products from real manufacturers confirmed and approved