We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

W**HA Series Wall Mount Single Stage Heat Pump- archived Oct 2 2019

Unique ref.: bard-1026
Brand: Bard Manufacturing
Product family: Air-Source Heat Pumps
Product group: W**HA Series
Date of publishing: 2016-09-09
Edition number: 1
Type: Object (single object)

The Bard Wall-Mount Heat Pump is a self-contained energy efficient heating and cooling system, which is designed to offer maximum indoor comfort at a minimal cost without using valuable indoor floor space or outside ground space. This unit is the ideal product for versatile applications such as: new construction, modular offices, school modernization, telecommunication structures, portable structures or correctional facilities. Factory or field installed accessories are available to meet specific job requirements.

The Single Stage - Dehumidification model provides a unique dehumidification circuit for periods of high indoor humidity conditions.

Bard Manufacturing is a fourth-generation family-owned business that has been a leading provider of SPVU climate control solutions for over 100 years. We are recognized for designing, manufacturing and servicing high-quality products that you can trust to deliver performance, innovative technology and reliability. Here at Bard we provide customized climate control solutions that tailor to the unique needs and challenges of each individual market that we serve, which include schools, modular buildings, light commercial applications, telecommunications and international. Whatever the need, application or market, Bard manufacturing has a product that will exceed your expectations and deliver true quality and innovation backed by the best service in the business. That's the Bard difference.


Material main: Steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Heaters
IFC classification: Heat Exchanger
UNSPSC name: Heat pumps
UNSPSC code: 40101806
Uniclass 1.4 Code: L7524
Uniclass 1.4 Description: Heat pumps
Uniclass 2.0 Code: PR-68-38
Uniclass 2.0 Description: Heat Pumps
Uniclass 2015 Code: Pr_70_60_37
Uniclass 2015 Description: Heat pumps
NBS Reference Code: 68-38
NBS Reference Description: Heat Pumps
OmniClass Number: 23-33 17 00
OmniClass Title: Heat Pumps
CSI UniFormat II Code: D3090
CSI UniFormat II Title: Other HVAC Systems & Equipment
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Heaters

Name Value
Application Schools ; Modular ; Light Commercial & Mobile
Cooling Capacity 17100 BTUh — 58000 BTUh
Heating Capacity 16500 BTUh — 56500 BTUh
Refrigerant Type R-410A

Bard Manufacturing

Properties

Name Value
Nominal Cooling Capacity 1.5 ton - 5.0 ton
H P Nominal Heating Capacity 16500 Btuh - 56500 Btuh
Voltage-Phase-Hertz 230/208 V - 1 Phase - 60 Hz | 230/208 V - 3 Phase - 60 Hz | 460 V - 3 Phase - 60 Hz
Rated CFM - Wet Coil 600 CFM | 800 CFM | 1000 CFM | 1100 CFM | 1400 CFM | 1550 CFM | 1700 CFM
Nominal Airflow - CFM 720-2095 CFM @ 0.0 ESP
Electric Heat Option Available Option
Cabinet Finish Baked On Beige Textured Enamel
Compliant Vent Option Barometric Fresh Air Damper (BFAD) | Commercial Room Ventilator (CRV) | Economizer | Energy Recovery Ventilator (ERV)
Cabinet Finish - Standard Color Beige
Compressor Copeland Scroll
Cabinet Material Galvanized 20 ga Zinc Coated Steel
Energy Efficiency Rating - EER Up to 10.0
COP Efficiency Up to 3.0
Dehumidification W24HAD - W60HAD
Configuration and Location Vertical Exterior Wall-Mount
Cabinet Finish - Optional Colors White | Buckeye Gray | Desert Brown | Dark Bronze | Stainless Steel | Aluminum
Manufactured In USA Yes

BIMobject®