This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

W**HB Series Wall Mount Heat Pumps 11EER, 2.5 to 3.0 Ton

Unique ref.: bard-w-hb-series-heat-pump-2-5-3-ton
Brand: Bard Manufacturing
Product family: Air-Source Heat Pumps
Product group: Wall Mount Heat Pump
Width (inches): 38.2
Height (inches): 74.56
Depth (inches): 17.12
Date of publishing: 2019-10-07
Edition number: 1
Type: Object (single object)
Download (14)

The Bard Wall-Mount Heat Pump is a self-contained energy efficient heating and cooling system, which is designed to offer maximum indoor comfort at a minimal cost without using valuable indoor floor space or outside ground space.

Meet the next generation self-contained Bard Wall-Mount energy efficient cooling and heating solution.   11EER Energy efficient, smart engineering, trusted protection, and rugged reliability features.  The Bard design offer maximum indoor comfort at a minimal cost without using valuable indoor floor space or outside ground space.

Balance Climate standard on all models for maximum indoor comfort.  Hydrophilic evaporator coils increase the speed of condensate drainage and helps prevent growth of mold and bacteria.  Natural fiber insulation for a cleaner and healthier environment.  ECM Brushless DC Blower Motor for extreme efficiency and quieter blower options.  Models have been designed to fit the same supply/return foot print as units from the past 50+ years, thus no need to cut new supply/return air openings when replacing existing units.

Optional features allows each user customize unit selections to meet specification installation requirements.   Electric heat options range from no electric heat up to 20kw on some models.  Ventilation options are internal to the unit and allow end users to meet Indoor Air Quality (IAQ) on a room-by-room basis while meeting ASHREA 62.1 ventilation standards with low leakage design.  Active hot gas dehumidification models are available to ensure humidity limiting in the most energy efficient method possible while maintaining occupant comfort. 

Each Bard Wall-Mount unit is the ideal product for versatile applications such as: new construction, modular offices, school modernization, telecommunication structures, portable structures, commercial applications, and any installation requiring minimal installation cost without valuable indoor floor space or outside ground space.

 

 

 

 

 

 

 

 

 

Balanced Climate;  Bard Wall-Mount:  Active Hot Gas Dehumidification;  Energy Recovery Ventilator;  SPVU;  62.1;  ARI 390-2003;  ETL US & Canada;  60hz;  50hz

  • 11.00 EER cooling efficiency
  • 3.3 COP heating efficiency
  • 2.5 - 3.0 ton capacity
  • Single and three-phase power options
  • Copeland scroll compressor
  • R-410A green refrigerant
  • Balanced Climate feature
  • Natural Fiber Insulation
  • Hydrophilic Evaporator Coils
  • Factory installed electric options
  • Factory intsalled ventilation options
  • AHRI-390 Certified
  • ETL Listed (US and Canada)


Material main: Steel
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 380

BIMobject Category: HVAC - Air Conditioning
IFC classification: Heat Exchanger
UNSPSC name: Heat pumps
UNSPSC code: 40101806
Uniclass 1.4 Code: L7524
Uniclass 1.4 Description: Heat pumps
Uniclass 2.0 Code: PR-68-38
Uniclass 2.0 Description: Heat Pumps
Uniclass 2015 Code: Pr_70_60_37
Uniclass 2015 Description: Heat pumps
NBS Reference Code: 68-38
NBS Reference Description: Heat Pumps
CSI MasterFormat 2014 Code: 23 81 43
CSI MasterFormat 2014 Title: Air-Source Unitary Heat Pumps
OmniClass Number: 23-33 17 00
OmniClass Title: Heat Pumps
CSI UniFormat II Code: D3090
CSI UniFormat II Title: Other HVAC Systems & Equipment
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Air Flow 950 CFM — 1150 CFM
Cabinet Material Painted Steel ; Optional Aluminum ; Optional Stainless Steel
Coil Type Hydrophillic Aluminum Fin Copper Tube
Compressor Type Scroll
Cooling Capacity 29100 BTUh — 36000 BTUh
Efficiency Rating EER
Energy Efficiency Rating 11.0
Frequency 60 Hz
Heating Capacity 26083 BTU/lb — 31660 BTU/lb
Heating Options H/P and Electric Heater
Maximum Static Pressure .50
Model W30HB-A ; W30HB-B ; W30HB-C ; W36HB-A ; W36HB-B ; W36HB-C
Nominal Cooling Capcity 2.5 ; 3.0
Number Of Compressors 1
Operating Weight 350 lb — 380 lb
Refrigerant Type R-410A
Unit Power 230/208-1-60 ; 230/208-3-60 ; 460-3-60

BIMobject®