Publish your products
I-TEC I36Z/I42Z/I48Z/I60Z Two Stage Indoor Solution H/P

I-TEC I36Z/I42Z/I48Z/I60Z Two Stage Indoor Solution H/P

The Bard I-TEC Indoor Heat Pump system is designed for classrooms and other similar applications demanding high efficiency and the lowest possible sound levels that are practical and achievable, and also accommodates the over-the-window sill requirement for many replacement projects on older school buildings. The I-TEC Series meets that challenge with many innovative design features resulting in a highly refined appearance while at the same time improving on the very important maintenance and serviceability features needed by the facilities maintenance and service staffs.

Specification
  • Bard HVAC specializes in wall-mounted HVAC systems and heat pump solutions designed for commercial, industrial, and residential applications. Their innovative Bard wall mount heat pumps utilize CO₂ refrigerant technology and feature variable speed inverter systems for superior energy efficiency and indoor climate control. Known for their Balanced Climate technology, Bard offers exterior wall-mount heat pumps with R‑454B refrigerants and Copeland scroll compressors, ensuring quiet operation and reduced environmental impact. Their AHRI certified HVAC units are ideal for telecom shelter HVAC systems, modular building climate control, and school HVAC wall mounts, providing reliable, space-saving comfort solutions. As an American-made HVAC manufacturer, Bard delivers energy-efficient commercial HVAC systems and self-contained wall-mount HVAC units to meet the demands of data centers, light-commercial buildings, and more. With a focus on dehumidification, inverter technology, and green refrigerants, Bard is leading the way in sustainable, mission-critical climate solutions.

Technical specification
  • Unique ref.i36z1_i48z1_i60z1
  • Product familyInterior Solution
  • Product groupI-TEC Heat Pump Series
  • TypeObject (single object)
  • Date of publishing2020-06-16
  • Edition number1
  • Height (inches)94.5
  • Width (inches)61.5
  • Depth (inches)31.3
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)1110
Classification
  • BIMobject CategoryHVAC - Heat Pumps
  • IFC classificationHeat Exchanger
  • UNSPSC nameHeat pumps
  • UNSPSC code40101806
  • Uniclass 2015 CodePr_70_60_37
  • Uniclass 2015 DescriptionHeat pumps
  • CSI MasterFormat 2014 Code23 81 43
  • CSI MasterFormat 2014 TitleAir-Source Unitary Heat Pumps
  • OmniClass Number23-33 17 00
  • OmniClass TitleHeat Pumps
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iraq
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Israel
Greenland
Eswatini
Pitcairn Islands
Greece
Japan
Grenada
Ethiopia
Samoa
Guernsey
Jordan
Guadeloupe
Gabon
Solomon Islands
Hungary
Kazakhstan
Guatemala
Ghana
Timor-Leste
Iceland
Kuwait
Haiti
Guinea
Tokelau
Ireland
Kyrgyzstan
Honduras
Guinea-Bissau
Tonga
Isle of Man
Laos
Jamaica
Kenya
Tuvalu
Italy
Lebanon
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Macau
Mexico
Liberia
Vanuatu
Latvia
Malaysia
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Maldives
Nicaragua
Madagascar
Lithuania
Mongolia
Panama
Malawi
Luxembourg
Myanmar (Burma)
Puerto Rico
Mali
Malta
Nepal
Saint Kitts and Nevis
Mauritania
Moldova
North Korea
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Republic of the Congo
Portugal
Singapore
Turks and Caicos Islands
Reunion
Romania
South Korea
U.S. Virgin Islands
Rwanda
Russia
Sri Lanka
United States
Saint Helena
San Marino
Syria
São Tomé and Príncipe
Serbia
Taiwan
Senegal
Slovakia
Tajikistan
Seychelles
Slovenia
Thailand
Sierra Leone
Spain
Türkiye
Somalia
Svalbard and Jan Mayen
Turkmenistan
South Africa
Sweden
United Arab Emirates
South Sudan
Switzerland
Uzbekistan
Sudan
Ukraine
Vietnam
Tanzania
United Kingdom
Yemen
The Gambia
Vatican City
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit