Publish your products
W3SA/W4SA Two Stage Wall Mount A/C, 3 and 4 Ton - archived April 4 2026 new pages were creating making this page duplicate and obsolete
Archived

W3SA/W4SA Two Stage Wall Mount A/C, 3 and 4 Ton - archived April 4 2026 new pages were creating making this page duplicate and obsolete

The world’s most energy efficient wall-mounted air conditioner features a multi-step capacity compressor for increased efficiency, quieter operation and improved reliability. Simple thermostatic control seamlessly stages the compressor and indoor airflow rate between high and low capacity operations without cycling the compressor to maximize comfort, humidity control, energy efficiency and overall reduction in compressor cycling for improved system life. Factory or field installed accessories are available to meet specific job requirements.

Specification
  • Features

    • Up to 15.2 IPLV cooling capacity
    • 3-4 ton cooling capacity
    • Single and three-phase power options
    • Copeland step-capacity scroll compressor
    • ECM indoor blower motor
    • R-454B
    • Aluminum finned copper coils
    • Optional electric heat kits
    • Optional ventilation alternatives
    • AHRI Certified
    • ETL Listed (US and Canada)
Technical specification
  • Unique ref.step-capacity-w3sac-w4sac
  • Product familyExterior Wall-Mount
  • Product groupStep Capacity A/C
  • TypeObject (single object)
  • Date of publishing2020-09-02
  • Edition number1
  • Height (inches)84.75
  • Width (inches)42
  • Depth (inches)25.52
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)530
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationHeat Exchanger
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeSs_65_80
  • Uniclass 2015 DescriptionAir conditioning systems
  • CSI MasterFormat 2014 Code23 81 19
  • CSI MasterFormat 2014 TitleSelf-Contained Air-Conditioners
  • OmniClass Number23-33 39 17
  • OmniClass TitlePackaged Air Conditioners
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit