Unique ref.: | W24G4-W30G4-W36G4-gas-electric-wall-mount |
---|---|
Brand: | Bard Manufacturing |
Product family: | Packaged Air Conditioners |
Product group: | W**G3 Series |
Width (inches): | 38 |
Height (inches): | 81.63 |
Depth (inches): | 24.25 |
Date of publishing: | 2019-10-01 |
Edition number: | 1 |
Type: | Object (single object) |
The Bard Wall-Mount Electric Air Conditioner with gas fired heating is a self-contained energy efficient system which is designed to offer maximum indoor comfort at a minimal cost without using valuable indoor floor space or outside ground space.
This unit is the ideal product for versatile applications such as: new construction, modular offices, school modernization, portable structures, correctional facilities, retail stores or other commercial applications. Factory or field installed accessories are available to meet specific job requirements.
The Single Stage - Dehumidification model provides a unique dehumidification circuit for periods of high indoor humidity conditions.
Bard Manufacturing is a fourth-generation family-owned business that has been a leading provider of SPVU climate control solutions for over 100 years. We are recognized for designing, manufacturing and servicing high-quality products that you can trust to deliver performance, innovative technology and reliability. Here at Bard we provide customized climate control solutions that tailor to the unique needs and challenges of each individual market that we serve, which include schools, modular buildings, light commercial applications, telecommunications and international. Whatever the need, application or market, Bard manufacturing has a product that will exceed your expectations and deliver true quality and innovation backed by the best service in the business. That's the Bard difference.
Product url: | http://www.bardhvac.com/products/exterior-wall-mount/gas-electric/single-s... |
---|---|
Installation instructions: | http://www.bardhvac.com/digcat/S3364_TechDoc_CD/TechDoc-PDF/2100-721.pdf |
COBie Product Data Sheet: | |
Product certification: | http://www.bardhvac.com/digcat/S3364_TechDoc_CD/TechDoc-PDF/S3588.pdf |
Technical description: | http://www.bardhvac.com/digcat/S3364_TechDoc_CD/TechDoc-PDF/S3588.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/bardmanufacturing/product/w24g4-w30g4-w36g4-gas-electric-wall-mount
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | HVAC - Air Conditioning |
---|---|
IFC classification: | Heat Exchanger |
UNSPSC name: | Air conditioners |
UNSPSC code: | 40101701 |
Uniclass 1.4 Code: | JU30 |
Uniclass 1.4 Description: | Air conditioning systems |
Uniclass 2.0 Code: | SS-65-80-05 |
Uniclass 2.0 Description: | Air Conditioning Systems |
Uniclass 2015 Code: | Ss_65_80 |
Uniclass 2015 Description: | Air conditioning systems |
NBS Reference Code: | 65-80-05 |
NBS Reference Description: | Air Conditioning Systems |
CSI MasterFormat 2014 Code: | 23 81 19 |
CSI MasterFormat 2014 Title: | Self-Contained Air-Conditioners |
OmniClass Number: | 23-33 39 17 |
OmniClass Title: | Packaged Air Conditioners |
CSI UniFormat II Code: | D3090 |
CSI UniFormat II Title: | Other HVAC Systems & Equipment |
Name | Value |
---|---|
Air Flow | 800 CFM — 1000 CFM |
Cabinet Material | Painted Steel |
Coil Type | Hydrophillic Aluminum Fin Copper Tube |
Compressor Type | Scroll |
Cooling Capacity | 26000 BTUh — 35000 BTUh |
Heating Capacity | 45000 BTU/lb — 90000 BTU/lb |
Heating Input | Gas |
Maximum CFM | 0.5 CFM |
Model | W24G4-A ; W24G4-B ; W24G4-C ; W30G4-A ; W30G4-B ; W30G4-C ; W36G4-A ; W36G4-B ; W36G4-C |
Nominal Cooling Capcity | 2.0 ; 2.5 ; 3.0 |
Number Of Compressors | 1 |
Refrigerant Type | R-410A |
Unit Power | 230/208-1-60 ; 230/208-3-60 ; 460-3-60 |
BIMobject®