Publish your products
Barrisol Lamp Lovegrove Manta
Barrisol Lamp Lovegrove Manta
    Barrisol
    Archived

    Barrisol Lamp Lovegrove Manta

    3.5 out of 5 stars3.5(11 reviews)

    Manta creates a perfect synergy between material and structure. In this light, Barrisol foils with different intensities of stretch provide highly layered acoustic dampening and uniform lighting. This slim framework forms a rhomboid, which allows for many different large modular arrangements. In doing so, it offers a lightweight alternative for hung ceilings in large spaces, as seen in airports, halls and factories.

    The Barrisol® by Ross Lovegrove® collection illustrates the perfect balance between organic form and high technicity. Qualities and flexibility of Barrisol® sheets and structures enabled the creation of exceptional objects inspired by nature, which not only illuminate but also offer an acoustic comfort enhancement of the spaces.

    Specification
      • Length : 2270mm
      • Width : 2270mm
      • Minimum height: 1000mm
      • Thickness : 650mm
      • Structure : Profil BMS 345/50
      • Finish : Barrisol translucent sheet Athena 04030. Printable
      • Lighting system : LED
      • Safety : Fire rated BS1-d0. CE certified (sheet and structure)
    Technical specification
    • Unique ref.barrisol-lamp-lovegrove-manta
    • Product familyStretch ceilings
    • Product groupBarrisol Lamps
    • TypeObject (single object)
    • Date of publishing2020-10-14
    • Edition number1
    • Height (mm)2270
    • Width (mm)2270
    • Depth (mm)650
    Related
    • Material mainAluminum
    • Material secondaryFabric
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted