We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Machine grouting - Cementitious mortar - MasterFlow 928

Unique ref.: MasterFlow_928
Brand: BASF
Product family: Grouting and Anchoring
Product group: Precision grout
Date of publishing: 2019-07-09
Edition number: 1
Type: Building Materials
Download (2)

MasterFlow 928: Single component, cement based, non – shrink, high strength precision grout.

MasterFlow 928 is recommended for:
- Grouting precision equipment, baseplates, soleplates, and columns.
- Precision grouting of machinery like gas turbines, compressors, pumps, lathe and milling machines, etc.
- Grouting application where shrinkage must be eliminated and where high-strength grout similar in appearance to mortar is required or desired.
- Non-shrink grouting of precast wall panels, beams and columns, anchor bolts and reinforcing bars.

Application of single component, cement based, high strength, precision grout, in thicknessess between 10mm and 100mm, MasterFlow 928 from Master Builders Solutions (or similar / analogous). 


Material main: Cement
Material secondary: Sand
Designed in:
Manufactured in:

BIMobject Category: Construction Materials - Concrete
IFC classification: Material
Uniclass 1.4 Code: L64
Uniclass 1.4 Description: Mortars/grouting/chocking compounds
Uniclass 2.0 Code: PR-55-52-13
Uniclass 2.0 Description: Cementitious Grouts
Uniclass 2015 Code: Pr_20_31_53_13
Uniclass 2015 Description: Cementitious grouts
CSI MasterFormat 2014 Code: 03 62 00
CSI MasterFormat 2014 Title: Non-Shrink Grouting
OmniClass Number: 23-13 15 15 11 17
OmniClass Title: Nonmetallic Concrete Grouts
This product is available in:
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Ireland
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject SEEK Properties

Building Materials - Concrete

Name Value
Color Grey
Compliance EN 1504 part 6
Intended Function Machinery grouting and fixing
Material Cememt + minerla filler

All BIM objects are real products from real manufacturers confirmed and approved