Publish your products
AKP75/125; EI90; Austria; single metal stud frame, double-layer cladding
AKP75/125; EI90; Austria; single metal stud frame, double-layer cladding
AKP75/125; EI90; Austria; single metal stud frame, double-layer cladding

    AKP75/125; EI90; Austria; single metal stud frame, double-layer cladding

    B+M partition wall, lining and shaft wall systems are unique in regards to flexibility of usable system components. IntraProfil® metal studs and channels are the core elements of every B+M system construction. Additionally required system components of all within the "B+M Markensiegel" mentioned brands may be used and combined accordingly to B+M installation guidelines and testings.
    Specification
    • 125 mm partition wall on a single IntraProfil ® CW75 steel structure with 2 layers of 12.5 mm fire- rated gypsum plasterboard GKF(DF)/GKFI(DFH2) on each side of the partition. Sound insulation with 40 mm stone wool (min. 40 kg/m3, melting point >1000°C) Rw= 55 dB. Recessed base with 1 x 12 mm Promatect H with max. 400 mm height and overlap of min. 200 mm.

    Technical specification
    • Unique ref.BM_AKP-75-125_EI90_metal_double-layer-cladding-A
    • Product familyAT_Wall Partition
    • Product groupdrywall, 1 stud, 2 layers, fire resistance
    • TypeObject (single object)
    • Date of publishing2022-03-24
    • Edition number1
    • Height (mm)4000
    • Depth (mm)125
    Related
    • Material mainGypsum
    • Material secondarySteel
    • Designed inAustria
    • Manufactured inAustria
    Classification
    • BIMobject CategoryWalls - Partitions
    • IFC classificationWall
    • UNSPSC nameGypsum board
    • UNSPSC code30161509
    • Uniclass 2015 CodeEF_25_10
    • Uniclass 2015 DescriptionWalls
    • CSI MasterFormat 2014 Code10 22 00
    • CSI MasterFormat 2014 TitlePartitions
    • OmniClass Number23-15 11 11 11
    • OmniClass TitleGypsum Board Fixed Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Region availability

    Europe
    Austria
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit