Set your location and language to prioritise localised information. Continue
AKP75/125; NPD; Austria; single metal stud frame, double-layer cladding

AKP75/125; NPD; Austria; single metal stud frame, double-layer cladding

B+M partition wall, lining and shaft wall systems are unique in regards to flexibility of usable system components. IntraProfil® metal studs and channels are the core elements of every B+M system construction. Additionally required system components of all within the "B+M Markensiegel" mentioned brands may be used and combined accordingly to B+M installation guidelines and testings.
Specification
  • 125 mm partition wall on a single IntraProfil ® CW75 steel structure with 2 layers of 12.5 mm gypsum standard plasterboard GKB(A)/GKBI(H2) on each side of the partition. Sound insulation with 40 mm stone wool (min. 40 kg/m3, melting point >1000°C) Rw= 55 dB. Recessed base with 1 x 12 mm Promatect H with max. 400 mm height and overlap of min. 200 mm.

Technical specification
  • Unique ref.BM_AKP-75-125_NPD_metal_double-layer-cladding-A
  • Collection setAT_Wall Partition
  • Collectiondrywall, 1 stud, 2 layers
  • TypeObject (single object)
  • Date of publishing2022-03-24
  • Edition number1
  • Height (mm)4000
  • Depth (mm)125
Related
  • Material mainGypsum
  • Material secondarySteel
Classification
  • BIMobject CategoryWalls - Partitions
  • IFC classificationWall
  • UNSPSC nameGypsum board
  • UNSPSC code30161509
  • Uniclass 2015 CodeEF_25_10
  • Uniclass 2015 DescriptionWalls
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitlePartitions
  • OmniClass TitleGypsum Board Fixed Partitions
  • OmniClass Number23-15 11 11 11
  • CSI UniFormat II CodeC1010
  • CSI UniFormat II TitlePartitions

Region availability

Europe
Austria