Set your location and language to prioritise localised information. Continue
V-CW75/87.5; NPD; Austria; Lining, single metal stud frame, single-layer cladding

V-CW75/87.5; NPD; Austria; Lining, single metal stud frame, single-layer cladding

B+M partition wall, lining and shaft wall systems are unique in regards to flexibility of usable system components. IntraProfil® metal studs and channels are the core elements of every B+M system construction. Additionally required system components of all within the "B+M Markensiegel" mentioned brands may be used and combined accordingly to B+M installation guidelines and testings.
Specification
  • 87.5 mm lining on a single IntraProfil ® CW75 steel structure with a single layer of 12.5 mm gypsum standard plasterboard GKB(A)/GKBI(H2) on one side, freestanding in front of base wall. No limit with regards to depth of wall cavity. Sound insulation improvement measure with min. 50 mm glass wool up to 12 dB possible.

Technical specification
  • Unique ref.BM_V-CW-75-87_NPD_lining_metal_single-layer-cladding-A
  • Product familyAT_Wall Partition
  • Product grouplining, 1 stud, 1 layer
  • TypeObject (single object)
  • Date of publishing2022-04-20
  • Edition number1
  • Height (mm)4000
  • Depth (mm)87.5
Related
  • Material mainGypsum
  • Material secondarySteel
  • Designed inAustria
  • Manufactured inAustria
Classification
  • BIMobject CategoryWalls - Partitions
  • IFC classificationWall
  • UNSPSC nameGypsum board
  • UNSPSC code30161509
  • Uniclass 2015 CodeEF_25_10
  • Uniclass 2015 DescriptionWalls
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitlePartitions
  • OmniClass Number23-15 11 11 11
  • OmniClass TitleGypsum Board Fixed Partitions
  • CSI UniFormat II CodeC1010
  • CSI UniFormat II TitlePartitions

Region availability

Europe
Austria