Selecting the location and language will prioritise localised information. Continue
Circular Ring Suspended Ø1500 Stnd/Opt2
Begolux

Circular Ring Suspended Ø1500 Stnd/Opt2

• Circular suspended aluminum luminaire with frosted diffuser, equipped with LED PCB.

• The layout of the LED’s makes a ilumination homogeneous and uniform across the entire surface.

• It’s design facilitates access to its interior so the cleaning is simplified and more practical (without requiring specialized intervention).

• Supplied with all accessories for fixing, 1,2m suspension and central fixation (in the suspended version).

• It can be customized according to the customer’s order, making it a unique and exclusive piece.

• The applications of this device are numerous from the hotel, cinemas, bars and cultural centers, being an integral part of the decoration spaces.

Specification
  • • Voltage: 230V;

    • Power: according to the selected length;

    • Protection index: IP 40;

    • European standard: EN 60598;

    • LED module: TRIDONIC or OSRAM;

    • Driver: TRIDONIC.

    • Color temperature: 2700 K, 3000 K, 4000 K, 5000 K or 6500 K (Kelvin);

    • Low Color Tolerance: MacAdam 3 (3 SDCM Standard Deviation Color Matching);

    • High Color Rendering Index: CRI> 80 (Color Rendering Index);

    • LED lifetime: 50,000 hours L80F10 (Ta = 25ºC);

    • Optical Diffuser: Satin Polycarbonate (Satin SBB Opal PC) or Micro Prismatic Polycarbonate;

    • LED opening angle: 120 º (degrees)

    • Photobiological Risk Certification: RG1 (IEC 62471 Standard);

    • Control options: ON / OFF, DALI, Regulation 1-10V, Emergency Kit.

Technical specification
  • Unique ref.circular-ring-suspended-o1500-stnd-opt2
  • Collection setCIRCULAR RING
  • CollectionCircular Ring Collection
  • TypeObject (single object)
  • Date of publishing2021-02-18
  • Edition number1
  • Height (mm)120
  • Width (mm)1500
  • Depth (mm)1500
Related
  • Material mainAluminum
  • Material secondaryPolycarbonate
  • Designed inPortugal
  • Manufactured inPortugal
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_86
  • Uniclass 2015 DescriptionSuspended luminaires
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass TitleLight Emitting Diode Lamps
  • OmniClass Number23-35 47 23 17
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Europe Asia Oceania Africa South America North America
Albania
Turkmenistan
American Samoa
Algeria
Uruguay
Anguilla
Monaco
Uzbekistan
Australia
Namibia
Argentina
Antigua and Barbuda
Montenegro
Vietnam
Cook Islands
Niger
Bolivia
Aruba
Netherlands
Thailand
Federated States of Micronesia
Nigeria
Brazil
Barbados
Norway
Tajikistan
Fiji
Republic of the Congo
Chile
Belize
Poland
Sri Lanka
French Polynesia
Reunion
Colombia
Bermuda
Portugal
Bangladesh
Guam
Rwanda
Ecuador
British Virgin Islands
Romania
Bhutan
Kiribati
Saint Helena
Falkland Islands (Islas Malvinas)
Canada
Russia
British Indian Ocean Territory
Marshall Islands
São Tomé and Príncipe
French Guiana
Caribbean Netherlands
San Marino
Brunei
Nauru
Senegal
Guyana
Cayman Islands
Serbia
Cambodia
New Caledonia
Seychelles
Paraguay
Collectivity of Saint Martin
Slovakia
China
New Zealand
Sierra Leone
Peru
United States
Slovenia
Christmas Island
Niue
Somalia
Suriname
U.S. Virgin Islands
Spain
Cocos (Keeling) Islands
Norfolk Island
South Africa
Venezuela
Costa Rica
Svalbard and Jan Mayen
Georgia
Northern Mariana Islands
South Sudan
Cuba
Sweden
Hong Kong
Palau
Sudan
Curaçao
Switzerland
India
Papua New Guinea
Swaziland
Dominica
Ukraine
Indonesia
Pitcairn Islands
Tanzania
Dominican Republic
United Kingdom
Japan
Samoa
The Gambia
El Salvador
Vatican City
Kazakhstan
Solomon Islands
Togo
Greenland
Åland Islands
Kyrgyzstan
Timor-Leste
Tunisia
Grenada
Moldova
Laos
Tokelau
Uganda
Guadeloupe
Malta
Macau
Tonga
Western Sahara
Guatemala
Luxembourg
Malaysia
Tuvalu
Zambia
Haiti
Andorra
Maldives
United States Minor Outlying Islands
Zimbabwe
Honduras
Austria
Mongolia
Wallis and Futuna
Mozambique
Jamaica
Belarus
Myanmar (Burma)
Vanuatu
Morocco
Martinique
Belgium
Nepal
Mayotte
Montserrat
Bosnia and Herzegovina
North Korea
Mauritius
Nicaragua
Bulgaria
Pakistan
Angola
Panama
Croatia
Philippines
Benin
Puerto Rico
Cyprus
Singapore
Botswana
Saint Kitts and Nevis
Czech Republic
South Korea
Burkina Faso
Saint Lucia
Denmark
Taiwan
Burundi
Saint Pierre and Miquelon
Estonia
Azerbaijan
Cameroon
Saint Vincent and the Grenadines
Faroe Islands
Armenia
Cape Verde
Saint-Barthélemy
Finland
Iran
Central African Republic
Sint Maarten
France
Iraq
Chad
The Bahamas
Germany
Israel
Comoros
Trinidad and Tobago
Gibraltar
Jordan
Côte d'Ivoire
Turks and Caicos Islands
Greece
Kuwait
Democratic Republic of the Congo
Mexico
Guernsey
Lebanon
Djibouti
Hungary
Oman
Equatorial Guinea
Iceland
Palestine
Ethiopia
Ireland
Qatar
Gabon
Isle of Man
Saudi Arabia
Ghana
Italy
Syria
Guinea
Jersey
Turkey
Guinea-Bissau
Latvia
United Arab Emirates
Kenya
Liechtenstein
Yemen
Lesotho
Lithuania
Bahrain
Liberia
Macedonia (FYROM)
Afghanistan
Libya
Madagascar
Malawi
Mali
Mauritania
Eritrea
Egypt