Set your location and language to prioritise localised information.
United States
English (US)
Continue
Free sign up
Log in
Help UNICEF’s work with children and families in Ukraine.
beijer/products/37610174-28f2-44e9-8418-90bff1f3402f
Home
Categories
Construction Materials
Mouldings
15X56 TAKLIST ALLMOGE SVANHALS
Beijer
Follow
15X56 TAKLIST ALLMOGE SVANHALS
Taklist allmoge är på baksidan vinklad 90 grader för att kunna fästas emot både tak och vägg och därmed dölja springan/skarven som blir efter uppsättning av önskad tak-/väggbeklädnad.
Download
Technical specification
Technical specification
Unique ref.
15x56-taklist-allmoge-svanhals
Product family
MOULDINGS
Product group
TAKLIST
Type
Object (single object)
Date of publishing
2021-05-07
Edition number
1
Height (mm)
56
Depth (mm)
15
Links
Links
Product url
https://www.beijerbygg.se/SearchDisplay?storeId=10201&catalogId=10551&langId=46&beginIndex=0&searchSource=Q&sType=SimpleSearch&resultCatEntryType=1&showResultsPage=true&pageView=&coSearchSkuEnabled=true&searchType=102&searchTerm=taklister&historyPN=2&historyPS=20&historyPV=grid&orderBy=0
Related
Related
Material main
Wood
Designed in
Sweden
Classification
Classification
BIMobject Category
Construction Materials - Mouldings
IFC classification
Object
Uniclass 2015 Code
TE_70_40_50_66
Uniclass 2015 Description
Profile boards
OmniClass Number
23-13 17 11
OmniClass Title
Rigid Profiles
Region availability
Europe
Sweden
Similar products
Beijer
33X33 YTTERHÖRNLIST
Download
AZEK Exteriors
AZEK® Crown Moulding Profiles
Download
Beijer
21X33 SKUGGLIST
Download
Beijer
21X95 TÄCKBRÄDA
Download
Beijer
14X69 SOCKEL VENTILERAD
Download
Beijer
21X56 TAKLIST ALLMOGE
Download