Publish your products
DCX Cabinet 11-Housing 96x36x15, White, DCXL11-44121-44
Belden

DCX Cabinet 11-Housing 96x36x15, White, DCXL11-44121-44

DCX 11 HOUSING CABINET

Specification
  • Website Part#: DCXL11-44121-44

Technical specification
  • Unique ref.DCXL11-44121-44_Cabinet-11-H
  • Product familyOptical Distribution Frame
  • Product groupODF Cabinets
  • TypeObject (single object)
  • Date of publishing2024-03-06
  • Edition number1
  • Height (inches)96
  • Width (inches)36
  • Depth (inches)15
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Networking
  • ETIM CodeEC002500
  • ETIM NameNetwork cabinet
  • UNSPSC nameData Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC code4322
  • Uniclass 2015 CodePr_80_77_28_21
  • Uniclass 2015 DescriptionData equipment cabinets
  • CSI MasterFormat 2014 Code27 11 16
  • CSI MasterFormat 2014 TitleCommunications Cabinets, Racks, Frames, and Enclosures
  • OmniClass Number23-37 11 15 15 11
  • OmniClass TitleFiber Optic Cabinets
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit