Publish your products
10GX REVConnect Wall-Mount Termination Kit Coupler, 96-port
Belden

10GX REVConnect Wall-Mount Termination Kit Coupler, 96-port

The 10GX REVConnect Wall-Mount System is a very high-density, flexible cross-connect system that meets Category 6A performance when using 10GXS cable terminated with REVConnect Cores as jumpers between user and equipment ports. As the basic component of the system, the REVConnect Coupler (core-to-core connector) is surrounded by cable dressing and patch cable management accessories. The REVConnect 10GX Coupler is a keystone-style component and can be used in any patch panel in Consolidation Point applications resulting in very cost-effective solutions.

Specification
  • Physical Characteristics (Overall)
    Height: 15.281 in
    Width: 7.638 in
    Depth: 11.120 in
    Front Connection: Flush
    Packaging: Individually packaged in a cardboard box.
    Weight: 7.5 lbs

    Suitable Applications: 10GX System

    Website Part#: RVAXCTK96CBK

Technical specification
  • Unique ref.pf_revconnectwmkitcouplers96p
  • Product familyCopper Cross-Connect Systems
  • Product groupCAT 6A
  • TypeObject (single object)
  • Date of publishing2020-11-05
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Networking
  • UNSPSC nameData Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC code4322
  • Uniclass 2015 CodeSs_75
  • Uniclass 2015 DescriptionCommunications, security, safety, control and protection systems
  • CSI MasterFormat 2014 Code27 11 19
  • CSI MasterFormat 2014 TitleCommunications Termination Blocks and Patch Panels
  • OmniClass Number23-37 00 00
  • OmniClass TitleInformation and Communication Specific Products and Equipment
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit