Publish your products
TWILIGHT-01
Belux

TWILIGHT-01

Inside the art glass body, two halogen lamps are mounted at the top and at the bottom, emitting light towards each other. The indirect light further illuminates rooms over the ceiling. The indirect light and the light in the art glass body are independently dimmable. Also availlable as energy saving version. Light body made of acryllic glass; Base chrome steel.
Technical specification
  • Unique ref.51001700
  • Product familyStanding lights
  • Product groupTWILIGHT
  • TypeObject (single object)
  • Date of publishing2012-01-27
  • Edition number1
  • Height (mm)1800
  • Width (mm)325
  • Depth (mm)225
Related
  • Material mainPaper
  • Material secondaryAluminum
  • Designed inSwitzerland
  • Manufactured inSwitzerland
Classification
  • BIMobject CategoryLighting - Floor Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit